Part Number: DM330023-2

DSPICDEM™ MCHV-2 DEVELOPMENT BOARD (HIGH VOLTAGE)


Built-In Power Supplies:

  •  15V power supply, maximum power available 11W
  • 3.3V power supply, maximum power available 2W
  • Additional Protection Circuitry:
  • 250 VAC/15A fuse
  • In-rush current limiter
  • EMI filter

    Other Features:
  •  Built-in Isolated Debugger / Programmer
  • Real time debug with DMCI integrated MPLAB®

    Motor Control Interfaces:
  • Three-phase inverter (IPM): 400V/6.5A
  • Hall sensors and Quadrature Encoder Interface (QEI)
  • Phase voltage feedback for sensorless BEMF operation
  • DC bus current sense resistor for single shunt resistor vector control
  • Phase current sense resistors for dual shunt resistor vector control
  • Over current protection
  •  

Other Features:

  • Isolated Input/Output control switches
  • Compact design and royalty free software
  • LED Indicators for PWM outputs
  • dsPIC33EP256MC506 Internal Op-Amp PIM included (MA330031)
    Isolated communication ports : USB and RS232
    28,44, and 100-pin dsPIC33C/E/F device support

Overview


The Microchip dsPICDEM™ MCHV-2 Development Board aids in the rapid evaluation and development of a wide variety of high-voltage motor control applications. This development board is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in both sensored or sensorless operation. The MCHV-2 can be configured to use with Microchip’s motor control dsPIC Digital Signal Controllers (DSCs), supporting 100-pin Plug-in Modules (PIMs) for the dsPIC33F, E and C motor control devices. There is also an option to mount a 28-pin SOIC dsPIC33 DSC device directly. The development board uses a three-phase Integrated Power Module device (IPM) that contains the motor inverter and the gate driver’s circuitry. The circuit drives 3-phase motors using different control techniques without requiring any additional hardware. The MCHV-2 supports using either the internal op amps found on dsPIC33E and dsPIC33C motor control DSCs, or the external op amps found on the MCHV-2 board for current sensing.

The rated continuous output current from the inverter is 6.5A (RMS). This allows up to approximately 2 kVA output when running from a 208V to 230V single-phase input voltage in a maximum 30ºC (85ºF) ambient temperature environment. Therefore, the development board is ideally suited for running a standard 3-phase AC Induction Motor of up to 1.4 kW (1.8 HP) rating or a slightly higher rated industrial servo-motor. The IPM is capable of driving other types of motors and electrical loads that do not exceed the maximum power limit and are predominantly inductive. Furthermore, single-phase loads can be driven using one or two of the inverter outputs. The unit is capable of operating from 85VAC up to a maximum of 265VAC.

The MCHV-2 (DM330023-2) replaces and is fully backwards compatible with the previous MCHV (DM330023) and all motor control PIMs.

Package Contents
  • dsPICDEM MCHV-2 DEVELOPMENT BOARD
  • dsPIC33EP256MC506 Internal Op-Amp PIM (MA330031)
  • Matrix board to configure the MCHV-2 for internal, on chip opamp use
  • Matrix board to configure the MCHV-2 for external, on board opamp use
  • USB Cable Assembly

Documentation


Title
Document Id
Leadshine EL5-M0400-1-24 Servo Motor Data Sheet Download a564daa5-d540-46e3-8bc4-b77f8bdad661
dsPICDEM MCHV-2 Development Board User's Guide Download 88a532e2-ee17-4fd8-b387-3ac0f0d144b9
ZD 41K25A-S ACIM Datasheet Download b6102a3a-61fd-4887-8894-106d1023462e

Additional Resources


Additional Information

 

Supported Application Notes:
ACIM Control:
AN908 – ACIM Open Loop V/F
AN984 – ACIM Closed Loop Vector Control
AN1162/AN1206 – ACIM Dual-Shunt FOC with PLL Estimator and Field Weakening

High-Voltage BLDC/PMSM Control:
AN1160 - Back EMF (BEMF) Sensorless BLDC with Majority Detect
AN1078 - Sensorless Dual-Shunt Field Oriented Control (FOC) with Sliding Mode Observer (SMO) and Field Weakening
AN1292/AN1299 - Sensorless Single/Dual-Shunt Field Oriented Control (FOC) with PLL Estimator and Field Weakening