Part Number: MA330050-2

DSPIC33CK64MP105 INTERNAL OPAMP MOTOR CONTROL PIM


  • Features the dsPIC33CK64MP105-I/PT (48-pin TQFP)
  • Enables using the internal OpAmps on the dsPIC with the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2], MCHV-3 [DM330023-3] boards
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This plug-in module comes with a 48-pin dsPIC33CK64MP105 device. It can be used with Microchip's MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] enables using the intrenal OpAmps available on the dsPIC33CK64MP105 device. This PIM can be used to evaluate the dsPIC33CKxxMP1xx family of devices.

Documentation


Title
Document Id
dsPIC33CK64MP105 Motor Control Internal Op-Amp Plug-In Module (PIM) Info Sheet Download eac634eb-b75f-4694-b7d3-bbfd5b29a555

Application Notes


Title
Date
Document Category
AN1292 Source Code for MCLV-2 and MCHV-2 using dsPIC33CK64MP105 19 Aug 2019 Application Notes