We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Live Chat

Need Help?

Privacy Policy

Extended-Range, Ultra-Low-Power Sub-1-GHz Modules and ICs for Robust Sensor Networks


Sub-GHz devices operate at lower frequencies, allowing signals to broadcast over long distances and to penetrate obstacles such as walls and buildings. Sub-1-GHz frequencies also have less interference than the 2.4-GHz band, which is crowded with signals from Wi-Fi® and Bluetooth® devices.

For these reasons, sub-GHz is the go-to wireless technology for applications requiring robust performance and low power consumption.

We offer a wide range of industry-leading sub-GHz modules and SoCs to suit a variety of applications. Our portfolio includes devices that:

  • Operate in the license-free ISM frequency bands from 315 MHz to 928 MHz 
  • Support IEEE® 802.15.4 and proprietary wireless standards

Along with offering a large selection of devices, we provide industry-leading development resources and customer support. With all we offer, it’s easier than ever to use our sub-GHz products. Explore our selection of sub-GHz modules and SoCs to find the device that is right for your project.

Featured Sub-GHz Devices


SAM R30 Sub-GHz MCU Module and SiP

SAM R30 Sub-GHz MCU Module and SiP

  • Ultra-low-power microcontroller and 802.15.4 radio
  • Proprietary self-healing mesh connectivity
Learn More About ATA8510

ATA8510 Sub-GHz Transceiver MCU SoC

  • Combines RF functionality with the proven AVR® processor
  • FSK modulation solution
AT86RF215 Dual-Band Transceiver

AT86RF215 Dual-Band Transceiver

  • Simultaneous 2.4 GHz and sub-GHz operation
  • Supports a variety of data rates with three modulation schemes

Why Choose Our Sub-GHz Solutions?


Integrated Design

Integrated Design

Our sub-GHz portfolio delivers the industry’s largest link budget. We achieve these results by offloading system-level functions from the MCU to reduce power and computation burden.

Broad Data Rate and Transmission Support

Broad Data Rate and Transmission Support

Our sub-GHz product portfolio supports OOK, ASK, FSK, O-QPSK and ORDM modulations with data rates from 1 kbps to 2,400 kbps.

Broad Frequency and Range Support

Broad Frequency and Range Support

We support all ISM frequency bands and offer the only commercially available device that supports 2.4 GHz and sub-GHz bands simultaneously.

Key Markets and Applications


Consuming about 75% less power than Wi-Fi, sub-GHz is the optimal wireless technology for low-cost, robust and low-power sensor networks such as metering, smart building and smart city applications.

Smart Energy

Smart Energy

  • Smart meters
  • Solar farms
  • Electric Vehicle (EV) chargers
Building Automation

Building Automation

  • Alarm systems
  • Remote controls
  • Access control systems
Smart City

Smart City

  • Intelligent lighting
  • Traffic and parking management
  • Waste management

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
AC164159

The SAM R30M Xplained Pro is a hardware platform designed to evaluate the SAMR30M18A SoC.

​EV82M22A

The ATA8510 Curiosity Board is a versatile platform for evaluating low-power sub-Ghz RF transceiver applications for industrial and consumer markets.

ATREB215-XPRO

The ATREB215-XPRO is a hardware platform designed to evaluate the AT86RF215 transceiver.

 

MICRF220 RX Click Board

MICRF220 RX Click Board

  • Features the MICRF220 SoC 
  • 315 MHz, ASK/OOK modulation receiver with RSSI and squelch capabilities
MICRF219A RX 2 Click Board

MICRF219A RX 2 Click Board

  • Features the MICRF219A SoC
  • 433 MHz, ASK/OOK modulation receiver with auto-poll and RSSI capabilities
Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-HARMONY-V3

MPLAB® Harmony is a modular framework that provides interoperable firmware libraries for application development on 32-bit microcontrollers and microprocessors.

atmel-studio

Microchip Studio is an Integrated Development Environment (IDE) for developing and debugging AVR® and SAM microcontroller applications. It merges all of the great features and functionality of Atmel Studio into Microchip’s well-supported portfolio of development tools to give you a seamless and easy-to-use environment for writing, building and debugging your applications written in C/C++ or assembly code.

Software Stacks


Along with supporting IEEE 802.15.4 wireless standards, our sub-GHz products also support proprietary wireless protocols including IP500 and Wi-SUN. Learn more about these technologies below.

IP500

IP500 meets the highest requirements for robust and secure wireless networks in smart cities, factories, buildings and homes. These products are well-suited for mission-critical applications such as intrusion, evacuation or fire detection systems. They can be found in:

  • Battery-free, energy-harvesting light switches
  • Alarm sensors that require years of battery life
  • High-performance mesh utility networks supporting smart meters and street lighting

We are one of the device leaders that support this robust mesh network protocol by providing a complete solution:

IP500 is available through our design partner, CoreNetiX GmbH.

IP500 Mission-Critical Applications

Wi-SUN Alliance®

We are proud to be a member of the Wireless Smart Utility Networks (Wi-SUN) Alliance, which was formed to drive the adoption of smart utility networks. The Wi-SUN Alliance:

  • Defines communications profiles that are based on the IEEE 802.15.4g, 802.15.4e, IPv6, 6LoWPAN and UDP standards
  • Offers testing and certification to further ensure interoperability

Like the IEEE standard for Wi-Fi, the Wi-SUN Alliance delivers harmonized operation of products from multiple suppliers.

With multi-modulation, both the AT86RF215M and AT86RF215 802.15.4 sub-GHz transceivers are advanced Wi-SUN solutions. Our partner Exegin provides the complete Wi-SUN stack and tools.

Wi-Sun Solutions for Smart Utilties

Ultimate KeeLoq® Technology

Ultimate KeeLoq technology delivers enhanced security for Remote Keyless Entry (RKE) systems with a time-based solution that expands on the trusted KeeLoq system. Key features include:

  • AES-128 Block Cipher
  • Programmable 32-bit serial number
  • Timer-driven message counter

Our KeeLoq technology encoder provides a complete, turnkey solution for secure RKE applications in industries like automotive, security, and identity authentication.

Our proprietary, royalty-free and industry-proven KeeLoq hopping code technology is used worldwide by leading manufacturers to provide additional security to their applications.

KeeLoq Technology for Enhanced Security

Is Sub-GHz Right for Your Project?


Sub-GHz Device Benefits

Sub-GHz, sometimes called sub-1-GHz, refers to the radio frequencies that fall below 1 GHz on the electromagnetic spectrum. These frequencies are significant in the wireless industry due to their unique characteristics and advantages.

Longer Range

Firstly, sub-GHz signals possess excellent broadcast capabilities, allowing them to travel over long distances and penetrate obstacles such as walls and buildings more effectively than higher frequencies. This characteristic makes sub-GHz technology well-suited for applications that require wide coverage, such as smart cities, industrial automation, agriculture and utilities.

Robust and Reliable

Sub-GHz frequencies also offer improved robustness and reliability in challenging environments. They are less susceptible to interference from other wireless devices that operate at higher frequencies, providing more stable communication. This makes sub-GHz technology optimal for applications that demand high reliability and security, such as wireless sensor networks, remote monitoring and control systems.

Efficient Power Consumption

Lastly, sub-GHz solutions often have lower power consumption compared to higher-frequency alternatives, resulting in extended battery life for wireless devices. This energy efficiency is particularly valuable in applications where frequent battery replacement or recharging is impractical or costly.

In summary, sub-GHz frequencies play a crucial role in the wireless industry by enabling reliable, long-range communication with excellent penetration capabilities and low power consumption.

Sub-GHz Wireless Technology Benefits

The 315 MHz and 433 MHz bands are used globally, but the other bands are only supported in specific regions. Here are some of the most popular sub-GHz bands and frequencies used around the world:

  • 868 MHz: primarily used in Europe
  • 915 MHz: primarily used in North and South America
  • 920 MHz: primarily used in Asia
  • 779 MHz: primarily used in China
Map Showing Which Sub-GHz Bands Are Supported in Which Regions

Live Chat

Need Help?

Privacy Policy