Part Number: MA330027

DUAL MOTOR CONTROL PLUG-IN-MODULE


.

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The dsPIC33EP512MU810 Dual Motor Control Plug-In Module (PIM) is designed to facilitate the development of Motor Control applications using two motors and one Digital Signal Controller (DSC). Two Microchip dsPICDEM™ motor control development boards can be used with this PIM to control 3-phase BLDC, PMSM, ACIM or 2-phase stepper motors. A flexible cable connects the two boards together and routes all signals to the appropriate pins on the DSC. The configuration of the cable and signals was carefully chosen to support a wide range of dual motor configuration application notes written for the dsPICDEM™ MCLV, MCHV, and MCSM Development Boards.

Note: For the use of this PIM with the MCHV Development Board (DM330023), Rev 4 or earlier version of the Development board must be upgraded to support the dsPIC33E Family of Devices. Please contact your Microchip Applications Engineer to obtain this free upgrade.

Package Contents

The dsPIC33EP512MU810 Dual Motor Control Plug-In Module (PIM) is designed to facilitate the development of Motor Control applications using two motors and one Digital Signal Controller (DSC). Two Microchip dsPICDEM™ motor control development boards can be used with this PIM to control 3-phase BLDC, PMSM, ACIM or 2-phase stepper motors. A flexible cable connects the two boards together and routes all signals to the appropriate pins on the DSC. The configuration of the cable and signals was carefully chosen to support a wide range of dual motor configuration application notes written for the dsPICDEM™ MCLV, MCHV, and MCSM Development Boards.

Note: For the use of this PIM with the MCHV Development Board (DM330023), Rev 4 or earlier version of the Development board must be upgraded to support the dsPIC33E Family of Devices. Please contact your Microchip Applications Engineer to obtain this free upgrade.

Documentation


Title
Document Id
Dual Motor Control Plug-In Module (PIM) Information Sheet Download 78334ec8-fe77-482a-9d71-8649c0413ea5
Dual Motor Control Plug-In Module (PIM) Source Code Download a6ffe16e-a8a4-4c04-a32e-a1d2a461e4d4
Technical Notice ETN 33 Download a484dc08-6435-44a8-a5a7-3cb1332d97d7