We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA330017

DSPIC33FJ32MC204 PLUG-IN-MODULE


Overview


The dsPIC33FJ32MC204 PIM is designed to demonstrate the capabilities of the dsPIC33FJ32MC204 family of general purpose devices using the Explorer 16 Development Board and the PICtail Plus daughter boards. The dsPIC33FJ32MC204 is a high-performance 16-bit digital signal controller within a small 44-pin QFN package. The dsPIC33FJ32MC204 is equipped with Peripheral Pin Select (PPS),  the PIM takes advantage of PPS by using zero ohm resistors to connect the I/O to the 100-pin Explorer 16 Development Board.

This PIM can be used to evaluate the following MCUs:

Package Contents

N/A

Documentation


Title
Document Id
dsPIC33FJ32MC204 PIM Information Sheet Download f3ee860d-aa68-4d3c-bf7d-b421ec99b0c7