We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA330033

DSPIC33EP512GM706 SINGLE MOTOR INTERNAL OPAMP PIM


  • PIM can be used to evaluate the dsPIC33EPxxxGM7xxx, dsPIC33EPxxxGM6xxx, and dsPIC33EPxxxGM3xxx devices.

Overview


This plug-in module comes with a 64-pin dsPIC33EP512GM706 TQFP device. It enables using the on chip internal OpAmps on the dsPIC device. It can be used with the Microchip MCHV-2 (DM330023-2) and MCLV-2 (DM330021-2) development boards.

Package Contents

N/A

Documentation


Title
Document Id
dsPIC33EP512GM706 Single Motor Internal OpAmp PIM Info Sheet Download 536ed660-74c0-4ff3-bf5e-4a7bd3c013ea