We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA330050-1

DSPIC33CK64MP105 EXTERNAL OPAMP MOTOR CONTROL PIM


  • Features the dsPIC33CK64MP105-I/PT (48-pin TQFP) device
  • Enables using the external OpAmps on the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2], MCHV-3 [DM330023-3] boards
  • Enables using the external OpAmps on the MCSM Development Board [DM330022]

Overview


This plug-in module comes with a 48-pin dsPIC33CK64MP105 device. This PIM can be used to evaluate the dsPIC33CKxxMP1xx family of devices.  It can be used with Microchip's MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and enables using the external OpAmps available on the MCLV-2, MCHV-2 and MCHV-3 boards.  This PIM is also supported on the Motor Control Stepper Motor (MCSM) Development Board [DM330022].

Documentation


Title
Document Id
dsPIC33CK64MP105 Motor Control External Op-Amp Plug-In Module (PIM) Info Sheet Download b442841a-f370-4e3e-8037-d12c08cdc588

Application Notes


Title
Date
Document Category
AN1292 Source Code for MCLV-2 and MCHV-2 using dsPIC33CK64MP105 19 Aug 2019 Application Notes