We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA330026

DSPIC33FJ16MC102 PLUG-IN-MODULE


.

Overview


This product is no longer available for sale.

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ16MC102 plug-in modules are designed to demonstrate the capabilities of the dsPIC33FJ16MC102 motor control devices using the dsPICDEM MCLV Development Board (DM330021) or dsPICDEM MCHV Development Board (DM330023).

The PIMs take advantage of PPS by using zero ohm resistors to connect the I/O to the Development Board. Simply removing the zero ohm resistors and using the

This PIM can be used to evaluate the following MCUs:

Package Contents

N/A

Documentation


Title
Document Id
dsPIC33FJ16MC102 and PIC24FJ16MC102 PIM Information Sheet Download f0f6bf30-0e5a-4127-a184-4101fdee3642