.
The dsPIC33FJ128MC804 Plug-In Module (PIM) is designed to demonstrate the capabilities of the dsPIC33FJ128MC804 family of motor control devices using the Explorer 16 Development Board and the PICtail Plus daughter boards.
The dsPIC33FJ128MC804 is a high-performance 16-bit digital signal controller within a small 44-pin QFN package. The dsPIC33FJ128MC804 is equipped with Peripheral Pin Select (PPS), the PIM takes advantage of PPS by using zero ohm resistors to connect the I/O to the 100-pin Explorer 16 Development Board.
This PIM can be used to evaluate the following MCUs:
N/A