We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA330028

DSPIC33EP64MC504 PLUG-IN-MODULE


.

Overview


Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33EP64MC504 PIM is designed to demonstrate the capabilities of the dsPIC33EP64MC504 Motor Control devices using external Op amps with development boards such as the dsPICDEM™ MCLV, MCHV, and MCSM (DM330021, DM330023, and DM330022), which support 100-pin PIM interfaces.

This PIM can be used to evaluate the following MCUs:
dsPIC33EP64MC504, dsPIC33EP32MC504 
dsPIC33EP64MC502, dsPIC33EP32MC502 
dsPIC33EP64MC503, dsPIC33EP32MC503

dsPIC33EP64MC204, dsPIC33EP32MC204

dsPIC33EP64MC202, dsPIC33EP32MC202

dsPIC33EP64MC203, dsPIC33EP32MC203

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33EP64MC504 PIM is designed to demonstrate the capabilities of the dsPIC33EP64MC504 Motor Control devices using external Op amps with development boards such as the dsPICDEM™ MCLV, MCHV, and MCSM (DM330021, DM330023, and DM330022), which support 100-pin PIM interfaces.

This PIM can be used to evaluate the following MCUs:
dsPIC33EP64MC504, dsPIC33EP32MC504 
dsPIC33EP64MC502, dsPIC33EP32MC502 
dsPIC33EP64MC503, dsPIC33EP32MC503
dsPIC33EP64MC204, dsPIC33EP32MC204

dsPIC33EP64MC202, dsPIC33EP32MC202

dsPIC33EP64MC203, dsPIC33EP32MC203

Documentation


Title
Document Id
dsPIC33EPXXXMC504 and PIC24EPXXXMC204 PIM Information Sheet Download 67c57d19-51bc-48bd-a40d-12f91c7d68cb