.
This product is no longer available for sale.
The dsPIC33EP512MU814 Motor Control PIM is designed to demonstrate the capabilities of the dsPIC33EP512MU814 device using development boards such as the dsPICDEM™ MCLV, MCHV, and MCSM Development Boards (DM330021, DM330023, and DM330022), which support 100-pin PIM interfaces.
This PIM can be used to evaluate the following MCUs:
N/A