DSPIC33EP256MC506 EXTERNAL OPAMP MOTOR CONTROL PIM | Microchip Technology

Part Number: MA330031-2

DSPIC33EP256MC506 EXTERNAL OPAMP MOTOR CONTROL PIM


  • comes with a 64-pin dsPIC33EP256MC506
  • ables using the OpAmps on the MCLV-2 and MCHV-2 boards
MA330031-2
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This plug-in module comes with a 64-pin dsPIC33EP256MC506 TQFP device. It enables using the OpAmps on the MCLV-2 and MCHV-2 boards. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2]. This PIM is not compatible with the MCLV[DM330021] and MCHV[DM330023]. Use the MA330028 with the MCLV and MCHV development boards.

This PIM can be used to evaluate the dsPIC33EPxxxMC50x, dsPIC33EPxxxMC20x, and PIC24EPxxxMC20x devices

Package Contents

This plug-in module comes with a 64-pin dsPIC33EP256MC506 TQFP device. It enables using the OpAmps on the MCLV-2 and MCHV-2 boards. It can be used with the Microchip MCHV-2 [DM330023-2] and MCLV-2 [DM330021-2]. This PIM is not compatible with the MCLV[DM330021] and MCHV[DM330023]. Use the MA330028 with the MCLV and MCHV development boards.

This PIM can be used to evaluate the dsPIC33EPxxxMC50x, dsPIC33EPxxxMC20x, and PIC24EPxxxMC20x devices

Documentation