We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV63J76A

SAMA7D65 Curiosity Kit


SAMA7D65 Microprocessor

Board Features:

Memory

  • 8-Gbit DDR3L
  • 64-Mbit QSPI NOR Flash
  • 4-Gbit SLC NAND Flash
  • 2-Kbit EEPROM

SD/MMC

  • One 4-bit SD card socket
  • One M.2 radio module interface, SDIO I/F multiplexed
  • with an SPI interface

USB

  • One device USB Type-C connector
  • Two host USB Type-A connectors

Ethernet

  • One 10/100/1000 RGMII on board
  • One 10/100/1000 RGMII SODIMM add-on slot
  • Microchip LAN8840-V/PSA

Display

  • One MIPI DSI® 34-pin FPC connector
  • One LVDS 30-pin FPC connector

Debug port

  • One UART debug connector
  • One JTAG interface

User interaction

  • One RGB (Red, Green, Blue) LED
  • Four push button switches

CAN-FD

  • Three onboard CAN-FD transceivers
  • Two interfaces available on mikroBUS™ slots
  • Microchip MCP2542FDT-E/MF

Expansion

  • 40-pin Raspberry Pi expansion header 
  • Two mikroBUS connectors
  • Two PIOBU/System headers

Overview


This kit includes 2 "Getting Started" Demo, enabling users to run a Linux or MPLAB Harmony v3 Demo in less  than 10 minutes. Click "here" to try it.

The EV63J76A is a development kit for evaluating  and prototyping with Microchip SAMA7D65 microprocessor (MPU).  The SAMA7D65 MPU is a high-performance  ARM Cortex-A7 CPU-based embedded MPU running up to 1GHz.  The board allows evaluation of powerful peripherals for connectivity, audio and user interface applications, including MIPI-DSI and LVDS w/ 2D graphics, dual Gigabit Ethernet w/ TSN and CAN-FD.  The MPUs offer advanced security functions, like tamper detection, secure boot, secure key stoarge, TRNG, PUF as well as higher-performance crypto accelerators for AES and SHA.  The SAMA7D65 series is supported by Microchip MPLAB-X development tools, Harmony V3, Linux distributions and Microchip Graphic Suite (MGS) for Linux. The SAMA7D65 is well-suited for industrial and automotive applications with graphical displays support up to WXGA/720p.

Package Contents

• 1 USB Type-A to USB Type-C cable
• 1 64 GB microSD card with SD adapter
• 1 QR code coupon pointing to the product web page

Documentation


Title
Document Id
SAMA7D65-Curiosity Kit User Guide Download af95eae5-378d-4639-813f-6b2744886093
SAMA7D6 Series Data Sheet PDF | HTML 29fae471-d0fa-41b1-a339-fcd7fb99a172
SAMA7D6 Series SiP Data Sheet PDF | HTML 5882d2cd-77ae-41a3-95c2-dfdd0d797774
SAMA7D6 Series Silicon Errata and Data Sheet Clarifications PDF | HTML 7a889365-86ca-4608-8c76-832f9c2f9fa5
EV63J76A Design & Manufacturing Files Download 0fd2f672-0b6c-40f2-9fb1-8454d1d0bd1b

Software


Title
Date
Linux Solution 28 Jan 2025 Link
MPLAB Harmony v3 Solution 18 Feb 2025 Link
MPLAB Discover Code examples 28 Jan 2025 Link
Getting Started Demo 13 Feb 2025 Link
Getting started RTC harmony application Download 11 Mar 2025

Silicon Products

Product
Title
Product
Title
SAMA7D65 Secure ARM Cortex A7 MPU w/ Advanced Graphic Features running up to 1GHz SAMA7D65 Secure ARM Cortex A7 MPU w/ Advanced Graphic Features running up to 1GHz