Part Number: PG164100

MPLAB® SNAP


 
  • Matches silicon clocking speed
    • Programs as fast as the device will allow
  • Target voltage of 1.20V to 5.5V
    • Wide target voltage supports a variety of devices
  • Portable USB-powered
    • Powered by a high-speed USB 2.0, no external power required
  • CE and RoHS-compliant
  • 8-pin single in-line header
    • Supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming data gateway
  • Compatibility
    • Backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP
  • Ease of maintenance and feature upgrade
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.

The MPLAB Snap programs fast, with a powerful 32-bit 300MHz SAME70 MCU for quicker debug iterations. Along with a wide target voltage, the MPLAB Snap supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming data gateway, while being backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP.

Note: The Snap is compatible with MPLAB X IDE version 5.05 and later, and may not support all legacy devices. Please consult the Device Support file in the Documentation section of the MPLAB X IDE webpage. 

Download MPLAB X IDE Now.

Package Contents

• MPLAB Snap In-Circuit Debugger/Programmer

System Requirements

• MPLAB X IDE version 5.05 or later
• PC-compatible system with an Intel® Pentium® class or higher processor, or equivalent
• Available USB port
• Microsoft Windows® 7 or later, Mac OSX® and Linux® operating systems

Documentation


Title
Document Id
MPLAB Snap In-Circuit Debugger User's Guide PDF | HTML e5d7be2b-0c0f-43d9-9414-c810b8c39082
ETN-36 MPLAB Snap AVR Interface Modification Download 4cbc6e6b-b818-4013-a2ea-7aa62c4c1020
MPLAB Snap Sell Sheet Download 7d1d2066-a775-4d77-b225-38c6548d152c