Part Number: AC40T08A

AC40T08A - 5.5" MIPI 720p LCD Display Module

Display

  • 5.5" display module with 720 x 1280 resolution
  • Himax HX8394-F LCD display driver
  • 4-lane MIPI serial interface

Backlight

  • Microchip MIC2289 white LED backligh driver

Touch

Power Supply

  • Microchip MIC23150 buck regulator for 3.3V generation

Hardware Identification

  • Programmed Microchip 24AA014H 1-Kbit I2C EEPROM

Overview


The Microchip 5.5" 4-Lane MIPI 720p LCD Display Module is an extension board for Microchip MPU Curiosity boards, with a 720 x 1280 LCD resolution and a capacitive touch sensor with a maXTouch controller. The LCD is composed of the following interfaces:

  • Four-lane MIPI interface
  • I2C interface for maXTouch controller and EEPROM identification and communications
  • Digital backlight brightness control
  • Static GPIO for LCD module control (Modeul Enable, Display Control and Global Reset)
Package Contents
  • One 5.5" display module with its control board
  • One 34-way flexible flat cable (FFC)

Documentation


Title
Document Id
MIC2289 - White LED Driver Internal Schottky Diode and OVP Download 5f5a525a-807c-4eae-bb2c-ba3c1a587435
mXT336UD-HA 1.0 Touchscreen Controller Product Datasheet (Rev. B) Download ace9fe81-e214-4568-808f-5e4e320a04f6
MIC23150 - 4MHz, PWM, 2A Buck Regulator with HyperLight Load® Download c246b188-9d12-437a-aae0-7c58d52210fc
24AA014H/24LC014H 1-Kbit I2C Serial EEPROM with Half-Array Write Protect Data Sheet Download 92080840-2e5c-484c-a737-620b47cbe94a
AC40T08A design and manufacturing files Download 321b5017-24c8-47a3-a1fc-390c863b9879

Additional Resources