We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DV164055

MPLAB® ICD 5 In-Circuit Debugger/Programmer

 
MPLAB ICD 5 Contains versatile and easy-to-use connectivity features for debugging and programming
  • USB Type-C® cable interface makes it easy to connect to a PC
  • High-Speed USB 2.0 host PC interface supports speeds up to 480 Mbps for fast data transfer rates
  • PoE+ (IEEE® 802.3at) offers a convenient and flexible option to power up the debugger/programmer and deliver power to the target
  • Fast Ethernet connectivity supports speeds up to 100 Mbps
  • Wired/DHCP/APIAP IP addressing
  • Static IP addressing
  • Connects to more targets using an RJ11 or RJ45 modular cable 
  • Includes adapter board that supports:
  • JTAG, SWD, ICSP and AVR MCU protocols 

Professional-grade safety features and support for devices ranging from 1.2V to 5.5V 

  • Safely powers the target at up to 1A using the PoE power supply or a PC with a USB Type-C connector 
  • Receives feedback from debugger when an external power supply is needed for the target 
  • CE and RoHS compliant, conforms to industry standards 

Advanced trace capabilities

  • Support for instrumented trace via the Arm® Serial Wire Debug (SWD) interface

Power monitoring

  • Allows you to optimize your design's power consumption
  • Captures power data, such as current and voltage values
  • Works with MPLAB Data Visualizer, which graphically analyzes power data

Data gateway interfaces

  • UART over Windows® Virtual COM Port (VCP)
  • Power

Continuous Integration/Continuous Delivery (CI/CD) Support

  • Can be implemented over Ethernet using hardware in the loop
  • Works with CI/CD wizard available with MPLAB X IDE v6.10 and later to set up system using Jenkins and Docker

Powerful debugging

  • High-powered debugging with MPLAB X IDE
  • Multiple breakpoints, stopwatch and source code file debugging
  • Selectable pull-up/pull-down option to the target interface in MPLAB X IDE’s editor for quick program modification and debugging

High-speed programming

  • Quick firmware reloading for fast debugging and in-circuit reprogramming
  • Debugging speed can be adjusted for optimized programming

Overview


Did you know that the MPLAB® ICD 5 In-Circuit Debugger/Programmer is now supported in Microsoft® Visual Studio® Code (VS Code®) via our MPLAB Extensions for VS Code? These extensions are currently released under an early access program to allow users to provide us with feedback for additional development. Join the conversation and help us to refine and expand our offerings.

The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs). It debugs and programs with the powerful and easy-to-use graphical user interface of MPLAB X Integrated Development Environment (IDE). This next-generation tool offers a variety of capabilities and features that you would normally find in more expensive products to speed up your development and reduce your debug time. 

With its support for Fast Ethernet connectivity and Power over Ethernet Plus (PoE+), the MPLAB ICD 5 Debugger/Programmer offers flexibility and the convenience of remote development while isolating your application from environmental conditions. 

Whether you're an experienced developer or just starting out, the MPLAB® ICD 5 In-Circuit Debugger/Programmer will accelerate your development process and help you take your designs to the next level.

Package Contents
 
  • One MPLAB ICD 5 In-Circuit Debugger and Programmer
  • One USB Type-C to Type-C cable
  • One adapter kit

 

System Requirements
 
  • Available USB 2.0 port
  • Microsoft Windows 10 or later, macOS® or Linux® operating systems
  • MPLAB X IDE version 6.10 or later

Documentation


Title
Document Id
MPLAB ICD 5 In-Circuit Debugger User's Guide Download d6397cd7-03e8-4047-b179-5be62f321bc1
MPLAB ICD 5 In-Circuit Debugger Quick Start Guide Download 6136c97b-3f2c-4c31-ad53-8e4a3cfa7d9c
UK-DOC DV164055 Download 32f239df-7212-4435-b971-9b56eab4f020
China-RoHS-Declaration DV164055 Download 2d7815bf-e58b-4488-8c25-c01a3479683e
EU-DoC DV164055 Download 07b441d5-d92c-426b-9b10-e158450eeff9
EU-REACH-Statement DV164055 Download af5f33b9-1a46-4f5b-af77-3b65e3ef5ae0
MPLAB ICD 5 In-Circuit Debugger and Programmer Download 6fb1f544-ccc6-4f59-8b7c-05300abf04db
Statement of Volatility- DV164055 Download cb9fae11-4b29-4c16-bba6-31dd985ee7f8