We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AC69T88A

AC69T88A - 5" WVGA LCD Display w/ LVDS i/f and maXTouch

Overview


The Microchip 5" 4-Lane LVDS WVGA LCD Display Module kit is an extension board for Microchip MPU Curiosity boards, with a 800 x 480 WVGA LCD resolution and a capacitive touch sensor with a maXTouch controller. The LCD is composed of the following interfaces:

  • A four-lane LVDS interface
  • An I²C interface for maxTouch controller and EEPROM identification communications
  • A digital backlight brightness control
  • Static GPIO for the LCD module control (Module Enable, Display Control and Global Reset)
Package Contents
  • One 5-inch display module with its control board
  • One 30-way flexible flat cable (FFC)

Documentation


Title
Document Id
AC69T88A 5" 4-Lane LVDS WVGA LCD Display Module With maXTouch® Technology PDF | HTML 00ed74d8-3510-4770-a4d8-c487485da860
mXT336UD-HA 1.0 Touchscreen Controller Product Datasheet (Rev. B) Download ace9fe81-e214-4568-808f-5e4e320a04f6
MIC2289 - White LED Driver Internal Schottky Diode and OVP Download 5f5a525a-807c-4eae-bb2c-ba3c1a587435
MIC23150 - 4MHz, PWM, 2A Buck Regulator with HyperLight Load® Download c246b188-9d12-437a-aae0-7c58d52210fc
24AA014H/24LC014H 1-Kbit I2C Serial EEPROM with Half-Array Write Protect Data Sheet Download 92080840-2e5c-484c-a737-620b47cbe94a
AC69T88A Design and Manufacturing Files Download 930a2d89-958a-4afe-ad70-192d710ce7d2

Additional Resources


Sitronix ST7262 LCD Driver IC (www.sitronix.com.tw/en/index/)