SAM-BA IN-SYSTEM PROGRAMMER | Microchip Technology

Part Number: SAM-BA In-system Programmer

SAM-BA IN-SYSTEM PROGRAMMER


  • Perform in-system programming through JTAG, RS232, or USB interfaces
  • Provides both SAM embedded flash programing and external flash programing solutions
  • May be used via a Graphical User Interface (GUI) or started in batch mode from a DOS window
  • Runs under Windows® XP, Vista and and 7 editions and Linux operating systems

Overview


SAM-BA software provides an open set of tools for in-system programming of internal and external memories connected to our 32-MCUs and MPUs. You can program your device through the JTAG, debug UART or USB interfaces.

For MCUs and legacy MPUs the latest versions of SAM-BA v2 can be downloaded from the documents tab.

With the SAM-BA monitor residing in on-chip non-volatile memory, you can use SAM-BA as a tool to re-program the MPU or 32-bit MCU, without connecting to the debugger.
If you use the secure boot feature of Microchip’s MPUs, you should use the Secure SAM-BA edition.

Documentation


Application Notes


Software