Did you know that the MPLAB® ICE 4 in-circuit emulator is now supported in Microsoft® Visual Studio® Code (VS Code®) via our MPLAB Extensions for VS Code. These extensions are currently released under an early access program to allow users to provide us with feedback for additional development. Join the conversation and help us to refine and expand our offerings.
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs). It offers a flexible development environment combined with the capabilities to develop power-efficient code while reducing the debug time. It debugs and programs with a powerful and easy-to-use graphical user interface that uses the latest version of MPLAB X Integrated Development Environment (IDE), version 6.00.
The MPLAB ICE 4 in-circuit emulator connects to a host PC using a SuperSpeed USB 3.0 interface and easy-to-use wireless connectivity options for much greater flexibility. By using Ethernet or Wi-Fi® access point interfaces, you can enable wireless connection to the tool for debugging, programming and more. At one end, the MPLAB ICE 4 in-circuit emulator connects to the target using a high-speed 40-pin rugged edge rate cable assembly and at the other end, it connects to adapter boards tailored for supported device communication.
The MPLAB ICE 4 in-circuit emulator contains a variety of connectivity features to debug and program:
This product supports a wide range of target devices with voltages from 1.2V to 5.5V. It also contains professional-grade safety features to enhance productivity:
The MPLAB ICE 4 in-circuit emulator is compatible out of the box with multiple Microchip connectors and has adapter boards for the following legacy target connections:
The MPLAB ICE 4 in-circuit emulator connects to targets using a high-speed 40-pin rugged edge rate cable assembly.
Advanced Trace Capabilities
Power Debugging Capabilities (Currently Only Supported on AVR and SAM MCUs)
Power Monitoring (Supported on All Devices)
CI/CD Support
Data Gateway Interfaces
Comprehensive Debug Functionality
Increase your productivity with hassle-free upgrades and maintenance. MPLAB ICE 4 in-circuit emulator is file upgradeable through an MPLAB X IDE firmware download; download the latest version of MPLAB X IDE.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MPLAB ICE 4 In-Circuit Emulator Sell Sheet | Brochures | Download | ||
| MPLAB ICE 4 In-Circuit Emulator User's Guide | User Guides | Download | ||
| MPLAB ICE 4 Quick Start Guide | Brochures | Download | ||
| Statement of Volatility- DV244140 | Supporting Collateral | Download |