We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: EA03X56A

SAM9X75 Early Access Curiosity Wireless Kit


Overview


This kit includes two Linux and MPLAB® Harmony v3 Getting Started Demos. Follow these steps to get the Wi-Fi up and running in less than 10 minutes. 

The SAM9X75 Early Access Wireless Curiosity Kit is an Early Access development kit intended to provide early access for evaluation and prototyping with Microchip's upcoming Wireless solutions based on SAM9X75D2G microprocessor (MPU). The SAM9X75D2G is a high-performance, ultra-low power ARM926EJ-S CPU-based embedded microprocessor (MPU) running up to 800 MHz, with an integrated 2 Gbit DDR3L memory. The device integrates powerful peripherals for connectivity and user interface applications, including MIPI DSI®, LVDS, RGB and 2D graphics, MIPI-CSI-2, Gigabit Ethernet with TSN, USB and CAN-FD. Advanced security functions are offered, such as tamper detection, secure boot, secure key storage, TRNG, PUF as well as high-performance crypto accelerators for AES and SHA.

The SAM9X75 Early Access Wireless Curiosity Kit includes a 4Gbit SLC NAND Flash, a 64Mb QSPI Nor Flash, a Gigabit Ethernet interface through SODIMM 260-pin connector, with the provided LAN8840 EDS2 daughter Card to evaluate Microchip LAN8840 Gigabit Ethernet RGMII Ethernet PHY, an RNBD451 Add-on board to demonstrate Bluetooth wireless capabilities using mikroBUS™ interface, a WIxCS02 M.2 Wi-Fi Module Card to demonstrate the Wi-Fi capabilities, a microSD card interface, a Raspberry Pi® 40-pin GPIO connector, and an MCP16502 Power Management IC optimized for the SAM9X75.

This kit is delivered with :

 

Package Contents

The SAM9X75 Wireless Curiosity kit includes the following:

Documentation


Title
Document Id
SAM9X7 Series Data Sheet PDF | HTML 2122cb26-7b5b-4e86-ba33-a092e39c10d4
SAM9X75 SiP Data Sheet PDF | HTML 0205850e-068f-44f6-8878-b700a986275a
SAM9X7 Series Silicon Errata and Data Sheet Clarifications PDF | HTML ea47b113-fc31-4d34-9fd2-54a6795f0936
SAM9X75-Curiosity User's Guide PDF | HTML 0967f627-cbee-42b7-abf1-293b41f6ce15
LAN8840 Daughter Card User’s Guide Download 2a0818ad-6ff1-4cdc-9f90-1c477f6e7173
RNBD451 Add on Board User’s Guide PDF | HTML a4cdd60a-5e8d-4bfd-a606-d9d11d17e46d
WIxCS02 M.2 Wi-Fi Module Card User's Guide PDF | HTML f9546e3e-e3cf-445e-98ea-6ab70e3a2fc7
EA03X56A Kit Design and Manufacturing Files Download fcd41246-e027-4ad0-a8bf-c4708740571f
LAN8840 design files Download b84c71f7-e3d4-443b-9374-c9dc350cb53f

Application Notes


Title
Date
Document Category
Adding support for a Custom MIPI Display on a SAM9X75 MPU under Linux 10 Dec 2024 Link Application Notes

Software


Title
Date
Getting Started Demo with Linux and Harmony v3 15 Jan 2025 Link
Linux Solution 15 Jan 2025 Link
MPLAB Harmony v3 Solution 18 Feb 2025 Link
MPLAB Discover Code examples 29 Aug 2024 Link

Silicon Products

Product
Title
Product
Title
SAM9X75D2G 800MHz ARM926 MPU w/ 2Gb integrated DDR3L, MIPI/LVDS Display I/F and GigE SAM9X75D2G 800MHz ARM926 MPU w/ 2Gb integrated DDR3L, MIPI/LVDS Display I/F and GigE
LAN8840 Gigabit Ethernet Transceiver (PHY) supporting IEEE1588 w/ RGMII LAN8840 Gigabit Ethernet Transceiver (PHY) supporting IEEE1588 w/ RGMII
RNBD451PE Global Regulatory Certified, RF Ready Module With PCB Antenna RNBD451PE Global Regulatory Certified, RF Ready Module With PCB Antenna
WILCS02UE Global Regulatory Certified, Wi-Fi Link Controller Module With SPI/SDIO Interface, Secure Boot and U.FL Antenna WILCS02UE Global Regulatory Certified, Wi-Fi Link Controller Module With SPI/SDIO Interface, Secure Boot and U.FL Antenna