Part Number: EV21H18A

SAMA7G54 Evaluation Kit

  • SAMA7G54-V/4HB Microprocessor
  • Raspberry Pi CSI camera interface
  • On-Board Memory
    • One 16-bit, 4Gb DDR3L
    • One 32Gb e.MMC
    • 1Gb Octal SPI Flash
    • 2 EEPROMs w/ EUI-48TM MAC ID
    • 1 SD card slot
  • Connectivity
    • 3 HS USB ports
    • 2 CAN interfaces
    • 2 Ethernet ports (Gigabit and 10/100)
  • Pad for ATWILC3000 Wi-Fi/BT module (unpopulated)
  • Audio Support
    • S/PDIF RX and TX ports
    • 4 digital microphone ports
  • Board Expansion
    • 40-pin Raspberry Pi expansion header
    • 2 mikroBUS™ connectors
  • USB powered

Overview


The SAMA7G54-EK evaluation kit is intended for evaluating and prototyping with the SAMA7G54 microprocessor (MPU).  The SAMA7G54 is a Arm Cortex-A7 based MPU running up to 1GHz supporting up to 2GBytes of 16-bit DDR2, DDR3, DDR3L, LPDDR2, LPDDR3, with octal/quad SPI, NAND and e.MMC Flash support.  The SAMA7G54 integrates a complete imaging and audio subsystems with 12-bit parallel and MIPI-CSI2 camera interfaces up to 8 Mp and 720p @ 60 fps, up to four I2S, one SPDIF transmitter and receiver and a 4-stereo channel audio sample rate converter. The device also features a large number of connectivity options including Dual Ethernet (one Gigabit ethernet and one 10/100 Ethernet), six CAN-FD and three high-speed USB and offers advanced security functions such as: secure boot, secure key storage, high-performance crypto accelerators for AES, SHA, RSA and ECC. 

The SAMA7G54-EK board itself features connectors and expansion headers for easy customization and quick access to leading edge embedded features such as MIKROE Click boards™ and Raspberry Pi expansion header plus MIPI CSI camera.   The kit is supported by mainline Linux distribution as well as bare metal software frameworks and RTOS allowing you to easily get started with your development.  The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug.

To learn more about this kit and get started quickly review the SAMA7G54-EK training module on Microchip's Developer Help

Package Contents
  • SAMA7G54-EK Board
  • 2 USB-A to USB Micro-AB cables

Documentation


Title
Document Id
SAMA7G5 Series Data Sheet PDF | HTML 57574eff-7af5-4856-99dd-1e0e69e1dd0f
SAMA7G5 Series Silicon Errata and Data Sheet Clarification PDF | HTML 01ef0c44-cbf2-4cda-b314-84e10e9ccd8a
SAMA7G54-EK User's Guide EV21H18A PDF | HTML a7da26c2-b142-44f9-903f-079e10711fa2
SAMA7G54-EK Board Design Files Download db37f572-01f5-438b-81f0-7b94ecc539eb
TB3371 Audio Over Ethernet using FFmpeg on SAMA7G54-EK under Linux Download 90e836e8-2d57-41f0-a6d4-f337b06790c3
TB3372 Getting Started with the SAMA7G54-EK Audio System under Linux™ Download 466da1f3-20f5-44d6-87b4-ac5fcca76624

Application Notes


Title
Date
Document Category
AN4598 - SAMA7G54 Hardware Design Considerations 07 Jun 2022 Link Application Notes
Linux Basics and Solutions for Microprocessors 14 Aug 2018 Link Application Notes
Manually Solder WILC3000 Module on MPU Board 10 Sep 2019 Link Application Notes
eXecute-In-Place (XIP) with Serial Flash Memories on MPUs Using MPLAB Harmony V3 22 Apr 2024 Link Application Notes
SAMA7G5 Series Secure Boot 08 Jul 2024 Link Application Notes

Software


Title
Date
eXecute-In-Place (XIP) with Serial Flash Memory Example Download 10 Aug 2023
Configure first stage bootloader to boot at91bootstrap from external NVMs 09 Oct 2023 Link
Configure at91bootstrap to boot Harmony application from External NVMs 09 Oct 2023 Link
Configure at91bootstrap to enable QSPI-XIP 09 Oct 2023 Link
Flash at91bootstrap, Harmony application using SAM-BA 09 Oct 2023 Link
Getting started Ethernet web server Harmony application 09 Oct 2023 Link
Getting Started Linux OS Development 09 Oct 2023 Link

Silicon Products

Product
Title
Product
Title
SAMA7G54 ARM Cortex A7 w/ MIPI Camera running up to 1GHz SAMA7G54 ARM Cortex A7 w/ MIPI Camera running up to 1GHz