Part Number: EV84M21A

PIC32CXMTSH-DB Evaluation Kit

  • Residential (2 voltages and 2 currents) Smart Meter Demonstrator
  • Dual Arm Cortex-M4F cores and energy metering AFE
  • Measurement voltage range is from 90 Vac to 264 Vac
  • Measurement current range depends on the CT ratio used. The current sensor input channels come populated with the default 3.24Ω burden resistors
  • Compliant with CT, Shunt or Rogowski Coil sensors
  • Opto-Port interface compliant with ANSI C12.20 protocol for AMR
  • Metering pulses output pins (Wh, VARh, VAh) by an Opto-Port and an isolated interface
  • Flash memory for meter data storage and firmware update
  • Battery-backed real-time clock and power monitor supply
  • Custom smart meter 20 segments LCD and its menu control buttons
  • Isolated debug interface (UART) by a USB bridge
  • Interface for Xplained PRO boards and MikroBUS standard add-on boards
  • A safety case to handle the board without electrical shock risk

Overview


The PIC32CXMTSH-DB lets designers quickly evaluate and develop code for smart energy applications built around two high-performance 32-bit Arm® Cortex®-M4F processors, including a 5 channel 24b Sigma Delta ADC (2V, 2I and one temperature sensor) metering analog front end. The PIC32CXMTSH Development Board is ideal for fast getting started using the Dual Cortex-M4F architecture, which allows the integration of the application layer, communications layers and security functions in a single device. The board is designed to interface with current transformers, Rogowski coils and shunt resistor current sensors. The board is equipped with extension connectors for communications boards such as Power Line Communication (PLC) and/or RF modules.

Documentation


Title
Document Id
PIC32CXMTx Metrology Reference Guide PDF | HTML 54beb63c-14b3-4400-ba6d-6f2c6231a2d0
PIC32CXMTx Metrology User Guide PDF | HTML 8a369c45-00ea-4a78-b0b6-4af058525b0f
PIC32CXMTx Metrology GUI Download 0506a1eb-6745-4ddd-af62-8092bea83f97
Metering Demo and Developer User Guide PDF | HTML 4cc04126-a23a-456b-a4ec-a045f734dc93
PIC32CXMTx Demo Meter App Download 0f8c5a01-ecfd-49e0-8fbe-c46de6423fb4
PIC32CXMTSH-DB drivers and example applications Download 91669775-43a8-4078-871b-36a78a97f08f
PIC32CXMTSH-DB Design Documentation Download 63f60ec1-2548-4fe3-a32f-0a592f3299e5
PIC32CXMTx-DB Getting Started User Guide PDF | HTML 273a0d7a-05a7-4eff-a8ca-496e5fd3f60e

Silicon Products

Product
Title
Product
Title
PIC32CX2051MTSH128 PIC32CX2051MTSH128 PIC32CX2051MTSH128 PIC32CX2051MTSH128
PIC32CX1025MTSH128 PIC32CX1025MTSH128 PIC32CX1025MTSH128 PIC32CX1025MTSH128
PIC32CX5112MTSH128 PIC32CX5112MTSH128 PIC32CX5112MTSH128 PIC32CX5112MTSH128