We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV58E84A

PIC32CXMTC-DB Evaluation Kit

  • Dual Arm Cortex-M4F core (application and metrology)
  • 3-Phase AFE ATSENSE301 (3 voltages and 4 currents) with network divider and filters
  • Measurement voltage range is from 90 Vac to 264 Vac. It can be extended to 291 Vac removing the power supply (U1)
  • Measurement current range depends on the CT ratio used (default burden resistor value is 3.24Ω). Compliant with CT, Shunt or Rogowski Coil sensors
  • 64 Mbit Quad IO SPI Flash memory for meter data storage and firmware update
  • User Interfaces:
  • Isolated UART interface by USB bridge
  • Opto-Port interface compliant with ANSI C12.20 protocol for AMR
  • Isolated access to metering pulses (Wh, VARh, VAh) by an Opto-Port and/or an isolated interface
  • Extension connector for External AFE connection such as MCP3910
  • Custom Liquid Crystal Display dedicated for Microchip metering platform
  • Interface for Xplained PRO boards (such as ATREB215-XPRO and PL460-EK) with XPRO Power Header and mikroBUS™ standard add-on boards
  • Safety case to handle the board without electrical shock risk

Overview


The PIC32CXMTC-DB lets designers quickly evaluate and develop code for smart energy applications built around two high performance 32-bit Arm® Cortex® -M4F processors. PIC32CMXTC dual Arm Cortex-M4F architecture allows the integration of the application layer, communications layers and metrology functions in a single device. PIC32CMXTC features an optimized two-wire interface for reducing the isolated interconnect with Microchip’s Analog Front End (AFE), making these devices particularly well suited for applications such as polyphase shunt smart meters. The board includes a Poly-phase (ATSENSE-301) Energy Metering Analog Front End with three voltage and four current sense channels. Current channels are designed to interface with current transformers, Rogowski coils and shunt current sensors. It can also interface with communications devices such as PLC and/or RF modules.

Documentation


Title
Document Id
PIC32CXMTx Metrology Reference Guide PDF | HTML 54beb63c-14b3-4400-ba6d-6f2c6231a2d0
PIC32CXMTx Metrology User Guide PDF | HTML 8a369c45-00ea-4a78-b0b6-4af058525b0f
PIC32CXMTx Metrology GUI Download 0506a1eb-6745-4ddd-af62-8092bea83f97
Metering Demo and Developer User Guide PDF | HTML 4cc04126-a23a-456b-a4ec-a045f734dc93
PIC32CXMTx Demo Meter App Download 0f8c5a01-ecfd-49e0-8fbe-c46de6423fb4
PIC32CXMTC-DB drivers and example applications Download 32ded6ab-3358-4e63-862e-9dc5107250ba
PIC32CXMTC-DB Design Documentation Download b18d942c-63c6-4c0c-a9a2-da1f651389e2
PIC32CXMTx-DB Getting Started User Guide PDF | HTML 273a0d7a-05a7-4eff-a8ca-496e5fd3f60e

Silicon Products

Product
Title
Product
Title
PIC32CX2051MTC128 PIC32CX2051MTC128 PIC32CX2051MTC128 PIC32CX2051MTC128
PIC32CX1025MTC128 PIC32CX1025MTC128 PIC32CX1025MTC128 PIC32CX1025MTC128
PIC32CX5112MTC128 PIC32CX5112MTC128 PIC32CX5112MTC128 PIC32CX5112MTC128