Part Number: ATSAM4CMP32-DB

ATSAM4CMP32 DEMO BOARD


  • Dual-core 120MHz ARM Cortex-M4 and Poly-phase Energy Metering AFE Atmel chipset
  • Poly-Phase Smart Meter Demonstrator
  • 85V-264V Voltage range and 2-200A Current range
  • Compliant with CT, Shunt or Rogowsky Coil sensors
  • Opto Port Interface compliant with ANSI C12.20 protocol
  • Compliant with ETSI Meter Base format
  • Metering Pulses output pins (Wh, VArh, VAh)
  • Battery-backed Real time clock
  • Multiple tampering detection inputs
  • Power fail detection
  • On-board Relay Driver circuitry
  • Socket for ATSHA204 Atmel Crypto Authentication device to demonstrate hardware anti-cloning and secure key storage features
  • Includes 1Mb serial memory for Meter Data Storage and 32Mb for Firmware update
  • Custom 102 segments Smart Meter LCD and its menu control buttons
  • On-board Isolated Interface for USB and additional isolator board for JTAG
  • Interfaces for Atmel 802.15.4/ZigBee and PLC module integration
  • Metering Demo Application containing flexible terminal interface and Atmel Metrology Library

Overview


The ATSAM4CMP32-DB demonstration board uses ATSAM4CMP32C to demonstrate the high accuracy poly-phase energy metering functions. The ATSAM4CMP32C is an integrated poly-phase Energy Metering SoC with 120MHz, dual-core Cortex-M4 ARM processor cores. The board is ETSI format compliant and is designed to interface with CT, Rogowski and Shunt current sensors. The board can interface with ZigBee and PLC communication modules from .

The demonstration kit includes a metering demo application and Metrology library for quick out of box evaluation. The users are required to connect their own current sensors to complete the metering demo setup.

Contact your local sales representative for availability.

Documentation


Title
Document Id
ATSAM4CMx Demo Board Design Documentation Download 59e67646-e085-4634-b17e-19aec4527652
ATSAM4CMx Demo Board Firmware Download 868fde59-99b2-43cf-845b-15a85368c4df

Silicon Products

Product
Title
Product
Title
ATSAM4CMP32 ATSAM4CMP32