We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSAM4CMS32-DB

ATSAM4CMS32 DEMO BOARD


  • Dual-core 120MHz ARM Cortex-M4 and Poly-phase Energy Metering AFE Atmel chipset
  • Single-Phase Smart Meter Demonstrator
  • 85V-264V Voltage range and 2-200A Current range
  • Compliant with CT, Shunt or Rogowsky Coil sensors
  • Opto Port Interface compliant with ANSI C12.20 protocol
  • Compliant with ETSI Meter Base format
  • Metering Pulses output pins (Wh, VArh, VAh)
  • Battery-backed Real time clock
  • Multiple tampering detection inputs
  • Power fail detection
  • On-board Relay Driver circuitry
  • Socket for ATSHA204 Atmel Crypto Authentication device to demonstrate hardware anti-cloning and secure key storage features
  • Includes 1Mb serial memory for Meter Data Storage and 32Mb for Firmware update
  • Custom 102 segments Smart Meter LCD and its menu control buttons
  • On-board Isolated Interface for USB and additional isolator board for JTAG
  • Interfaces for Atmel 802.15.4/ZigBee and PLC module integration
  • Metering Demo Application containing flexible terminal interface and Atmel Metrology Library

Overview


The ATSAM4CMS32-DB demonstration board uses ATSAM4CMS32 to demonstrate the high accuracy single-phase energy metering functions. The ATSAM4CMS32 is an integrated single-phase Energy Metering SoC with 100MHz, dual-core Cortex-M4 ARM processor cores. The board is ETSI format compliant and is designed to interface with CT, Rogowski and Shunt current sensors. The board can interface with ZigBee and PLC communication modules from .

The demonstration kit includes a metering demo application and Metrology library for quick out of box evaluation. The users are required to connect their own current sensors to complete the metering demo setup.

Contact your local sales representative for availability.

Documentation


Title
Document Id
ATSAM4CMx Demo Board Design Documentation Download 59e67646-e085-4634-b17e-19aec4527652
ATSAM4CMx Demo Board Firmware Download 868fde59-99b2-43cf-845b-15a85368c4df

Silicon Products

Product
Title
Product
Title
ATSAM4CMS32 ATSAM4CMS32