Part Number: ATSAM4C32-EK

ATSAM4C32 EVALUATION KIT


  • SAM4C32C chip LQFP100 package
  • 8 MHz Crystal
  • 32.768 kHz Crystal
  • Coin-cell Backup Battery
  • Segment LCD (6 x 50)
  • Mechanical Push Button for Anti-Tampering Emulation
  • Debugger - Programming and debugging (target) through the JTAG/SWD port
  • Communication Interface - RS-232, RS-485, Serial Peripheral Interface (SPI) Extension Connector, RF/Zigbee(RZ600 & Xplain PRO REB233-XPRO Connector)
  • Serial Memories - Atmel ATSHA204 Crypto Memory, Adesto AT25DF321A or AT45DB321
  • Atmel AT30TS75 Temperature Sensor
  • Power supply for demo board - DC 5V power input, USB, Powered inputPower Consumption Test Points
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The ATSAM4C32-EK lets designers quickly evaluate and develop code for smart energy applications built around two high performance 32-bit ARM® Cortex® -M4 RISC processors. The SAM4C32 Evaluation Kit is ideal for fast getting started using the Dual Cortex M4 architecture. It allows evaluating the performances and low-power mode, anti-tampering and Cryptographic functions. The board is equipped with extension connectors such as RF Transceivers.

Documentation


Title
Document Id
ATSAM4C32-EK User Guide Download 234cd29c-143a-4110-8082-52c26276339c