We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV11K09A

PIC32CXMTG-EK Evaluation Kit

  • On-Board Debugger: J-Link OB:
  • UART debug
  • SWD mode
  • Jumper for ERASE signal
  • Two mikroBUS sockets:
  • Socket for SPI, PWM, UART and analog input in accordance with mikroBUS standard
  • One Xplained PRO EXT connector for extension boards, like ATREB233-XPRO, ATREB215-XPRO, ATOLED1-XPRO and PL460-EK
  • User Interface:
  • Five mechanical user buttons
  • One green and one blue user LED
  • Power supplies:
  • USB or DC-Jack
  • 3V coin cell battery holder
  • Power-on red LED
  • Jumpers on relevant power supply rails to allow current consumption measurements
  • Memory:
  • 64-Mbit Quad IO SPI Flash
  • Peripherals:
  • Most GPIO/Peripheral IOs not used for the mikroBUS and Xplained PRO Extension are made available in an I/O expander connector

Overview


The PIC32CXMTG-EK lets designers quickly evaluate and develop code for smart energy applications built around a single-core Arm® Cortex®-M4F processor, running at a maximum frequency of 200 MHz and embedding up to 2 Mbytes of Flash and 512 Kbytes of SRAM. PIC32CXMTG high processing power, high memory footprint, low-power and advanced embedded security make it well suited for application such as communication modules and split meter systems. 

Documentation


Title
Document Id
PIC32CXMTG-EK drivers and example applications Download dcebad14-82ed-4032-b144-29e8ab3369ab
PIC32CXMTG-EK Design Documentation Download 5fe0b4ce-4f84-43d7-af82-42037d40c558

Silicon Products

Product
Title
Product
Title
PIC32CX2051MTG128 PIC32CX2051MTG128 PIC32CX2051MTG128 PIC32CX2051MTG128
PIC32CX1025MTG128 PIC32CX1025MTG128 PIC32CX1025MTG128 PIC32CX1025MTG128
PIC32CX5112MTG128 PIC32CX5112MTG128 PIC32CX5112MTG128 PIC32CX5112MTG128