We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV80S51A

WFI32-IoT 2.0 Development Board

  • WFI32E03PC Wi-Fi® MCU module (based on PIC32MZ-W1 SoC) with 37 GPIOs, PCB antenna and Trust&GO security enabled 
  • Low power consumption with deep sleep power mode enabled in the WFI32 module
  • MikroBUS™ socket to expand functionality using MikroElectronika Click™ adapter boards
  • PICkit™ USB type-B Socket for programming/debugging
  • ICSP header for connecting external debuggers such as MPLAB® ICD 5, MPLAB PICkit 4/5 and MPLAB Snap
  • LEDs, user-configurable buttons, temperature and light sensors for application development
  • 32 MB external SPI flash memory
  • Lithium-ion battery connector and USB power charging circuit

 

Overview


With its compact size and low power consumption, the WFI32-IoT 2.0 development board is well suited for prototyping battery-powered Internet-of-Things (IoT) applications. This board features the WFI32E03PC, a highly-integrated  Wi-Fi® MCU module with Trust&GO advanced security. The board also includes an on-board debugger, PICkit On-board 4 (PKOB4), and requires no external hardware for programming or debugging.

The WFI32-IoT 2.0 board provides the most simple and effective way to connect your embedded application to cloud IoT platforms such as AWS and Azure.

To help designers quickly build a prototype and demonstrate the cloud connection, the WFI32-IoT 2.0 Board has temperature and light sensors which can be used to collect environment data and transmit it to a cloud server. The board also contains a mikroBUS Click header for users to expand the functionalities by connecting to various mikroBUS adapter boards.        

Out of the box, the WFI32-IoT 2.0 comes preloaded with a firmware image that enables you to quickly connect and send data to the AWS Cloud using the on-board sensors. Users can easily build their own custom projects with software libraries and example codes provided in MPLAB Harmony v3.

Getting Started: WFI32-IoT 2.0 Quick Start Guide

Package Contents
  • WFI32-IoT 2.0 board
  • USB type-B cable
System Requirements

Documentation


Title
Document Id
WFI32-IoT 2.0 Board User's Guide PDF | HTML 27a7a46f-9db5-49c3-afed-c3db2fac3b52
WFI32-IoT Board Out-of-the-Box (OOB) Demo Link 5125bf10-68ed-4f2a-af87-33166bc0eadb
PIC32MZ W1 and WFI32E01 Family Data Sheet Download b7625cb2-1c16-4780-baae-29dbd1aa0d09
PIC32MZ W1 Software User Guide Download 2230fbbc-f239-4f18-9415-104949a3a540
PIC32MZ-W1 and WFI32 Application Developer's Guide Link 0c107f9d-d016-46d6-bdc1-157346452b97
Amazon Frustration Free Setup for PIC32MZ-W1 and WFI32E01 Link 9ade5e10-6a28-4aa1-89d6-0f659ac9245b
WFI32-IoT Board Azure Plug-and-Play Demo Link 4358de7d-07d4-4c8d-ba04-77aeffa7a4a1
WFI32-IoT Board Regulatory Approval Documentation Download 199a8e1d-2668-4740-8758-9e6449ff7970

Silicon Products

Product
Title
Product
Title
PIC32MZ2051W104132 MIPS32® M-Class MCU With Wi-Fi Connectivity and 2 MB Memory for Software Development PIC32MZ2051W104132 MIPS32® M-Class MCU With Wi-Fi Connectivity and 2 MB Memory for Software Development
WFI32E03PE Global Regulatory Certified Wi-Fi® MCU Module With PCB Antenna and 2 MB Flash WFI32E03PE Global Regulatory Certified Wi-Fi® MCU Module With PCB Antenna and 2 MB Flash
WFI32E03PC Global Regulatory Certified, Wi-Fi® MCU Module With PCB Antenna, 2 MB Flash and Trust&Go Security WFI32E03PC Global Regulatory Certified, Wi-Fi® MCU Module With PCB Antenna, 2 MB Flash and Trust&Go Security
WFI32E03UC Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With U.FL Connector, 2 MB Flash and Trust&Go Security WFI32E03UC Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With U.FL Connector, 2 MB Flash and Trust&Go Security
WFI32E03UE Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With U.FL Connector and 2 MB Flash WFI32E03UE Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With U.FL Connector and 2 MB Flash