We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV67T15A

PIC32MZ-W1 and WFI32 2.0 Curiosity Board

  • WFI32E03, a Wi-Fi® MCU module with PCB antenna, 2 MB flash and 640 KB RAM and Trust&GO hardware security element
  • mikroBUS™ Socket provides expanded functionality using MikroElectronika CLICK™ boards
  • PICkit™ on-board USB type-B socket for power supply
  • Supports many of our Ethernet PHY daughter boards
  • Includes user programmable LED’s plus on-board temperature sensor, user configurable switch, reset switch, GPIO header and 20 pin XPRO header
  • 32 MB external SPI flash memory
  • ICSP™ header for connecting external debuggers such as MPLAB® ICD 5, MPLAB PICkit 4/5 and MPLAB Snap

Overview


The PIC32 WFI32E 2.0 Curiosity Board is an easy-to-use tool to evaluate the performance of WFI32E03PC, a high-performance Wi-Fi MCU module with a MIPS32® M-Class core, industry leading connectivity and 2 MB memory for software development. The board is a fully functional development platform that supports system level prototyping design and voice control enablement. Connect your embedded application to cloud platforms with ease; this board is:

Build your application using the on-board connection headers supporting various types of boards including XPRO and mikroBUS CLICK. Evalaute the robust, water tolerance of capacative touch by adding the QT7 Xplained Pro Extension Kit development board.

The PIC32 WFI32E 2.0 Curiosity Board supports various types of external programmers, such as MPLAB ICD 5, MPLAB PICkit 4/5 and MPLAB Snap.

Package Contents
  • PIC32 WFI32E 2.0 Curiosity Board
  • USB type-B cable
System Requirements

Documentation


Title
Document Id
PIC32 WFI32 2.0 Curiosity Board User's Guide PDF | HTML 523c7b04-4ee2-4258-a3cf-635eebf5ed28
PIC32MZ-W1 and WFI32 2.0 Curiosity Board OOB Demo Link 3a419702-147e-4fad-b7f4-22e67eb62d8a
PIC32MZ W1 and WFI32E01 Family Data Sheet Download b7625cb2-1c16-4780-baae-29dbd1aa0d09
PIC32MZ W1 Software User Guide Download 2230fbbc-f239-4f18-9415-104949a3a540
PIC32MZ-W1 and WFI32 Application Developer's Guide Link 0c107f9d-d016-46d6-bdc1-157346452b97
Amazon Frustration Free Setup for PIC32MZ-W1 and WFI32E01 Link 9ade5e10-6a28-4aa1-89d6-0f659ac9245b
WFI32-IoT Board Azure Plug-and-Play Demo Link 4358de7d-07d4-4c8d-ba04-77aeffa7a4a1
EV67T15A PIC32 WFI32 2.0 Curiosity Board Regulatory Approval Documentation Download 1169e5d1-cf66-4147-8ac3-9436f550ff52
EV67T15A China RoHS Declaration Download f403ba33-351c-4acf-833f-abd649bb64b1
EV67T15A EU REACH Statement Download b336bcfd-eca2-4054-b80d-53bbd2dfb595

Silicon Products

Product
Title
Product
Title
PIC32MZ2051W104132 MIPS32® M-Class MCU With Wi-Fi Connectivity and 2 MB Memory for Software Development PIC32MZ2051W104132 MIPS32® M-Class MCU With Wi-Fi Connectivity and 2 MB Memory for Software Development
WFI32E03PC Global Regulatory Certified, Wi-Fi® MCU Module With PCB Antenna, 2 MB Flash and Trust&Go Security WFI32E03PC Global Regulatory Certified, Wi-Fi® MCU Module With PCB Antenna, 2 MB Flash and Trust&Go Security
WFI32E03PE Global Regulatory Certified Wi-Fi® MCU Module With PCB Antenna and 2 MB Flash WFI32E03PE Global Regulatory Certified Wi-Fi® MCU Module With PCB Antenna and 2 MB Flash
WFI32E03UC Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With U.FL Connector, 2 MB Flash and Trust&Go Security WFI32E03UC Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With U.FL Connector, 2 MB Flash and Trust&Go Security
WFI32E03UE Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With U.FL Connector and 2 MB Flash WFI32E03UE Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With U.FL Connector and 2 MB Flash