Part Number: ATQT7-XPRO

QT7 XPLAINED PRO EXTENSION KIT


  • Two Self-Capacitance touch buttons
  • One Self-Capacitance touch slider
  • Eight LEDs
    • One LED for each touch button
    • Six LEDs for the touch slider
  • Water tolerant touch (utilizing the Driven Shield +)
  • Noise robust performance

Overview


Microchip® QT7 Xplained Pro kit is an extension board to evaluate self-capacitance touch - robust, water tolerant to the highest extend.

The kit demonstrates water tolerant touch using driven shield pr Driven Shield+ pending the MCU in use. The kit includes one board with self-capacitance slider and two self-capacitance buttons. Addition it has 8 LEDs enable button state and slider position feedback.

Package Contents
  • QT7 Xplained Pro board

Documentation


Title
Document Id
QT7 Xplained Pro User's Guide Download 9c8d41fc-c9ad-46fa-92b8-fb03fa4c9865
QT7 Xplained Pro Design Documentation Download 62a3e7f1-3b09-4b2d-8ab7-d0720c69fbfc
Curiosity Nano Touch Adapter Pin Configurator Tool on Microchip gitgub Link 085a1c82-dbaf-497a-b29c-8efc6f6bbad9