WFI32E03UE | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

WFI32E03UE

Status: In Production
Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With U.FL Connector and 2 MB Flash

Overview

  • Wi-Fi Spec:802.11 b/g/n
  • CPU:200 MHz, MIPS32 M-Class Microprocessor
  • GPIO:37
  • Flash (KB):2048
  • SRAM (KB):640
  • I2C:2
  • SPI:2
  • UART:3
  • ADC Channels:12
  • Frequency Range:2.4
  • RX Sensitivity (dBm):-93
  • RX Current Consumption (mA):162
  • TX Output Power (dBm):20.5
  • TX Current Consumption (mA):284
  • Sleep Mode Current Consumption (μA):2.6
  • Power Down Mode Current Consumption (uA):1.06
  • Downlink Throughput (Mbps):28
  • Uplink Throughput (Mbps):22
  • Operating Temp (°C) Min:-40
  • Operating Temp (°C) Max:85
  • Operating Voltage (V) Min:3
  • Operating Voltage (V) Max:3.6
  • SoftAP Client Count:8
  • Wi-Fi Security:WPA, WPA2, WPA3, WEP, Enterprise
  • Encryption:TRNG, ECC, ECDH, ECDSA, Ed25519, AES, SHA
  • Trust&GO:Yes
  • Antenna Type:U.FL
  • Regulatory:CE, UKCA, FCC, ISED, MIC, KC, SRRC, NCC
  • Packages:54\MODULE
Read more
    MCU Features:
  • 200 MHz, MIPS32 M-Class microprocessor core
  • 2 MB embedded flash, 512 KB SRAM (program and data), 128 KB data buffer
  • 11 CVD touch input
  • 3 x UART, 1 x I2C, 2 x SPI
  • 37 GPIOs
  • High performance peripheral set including full-speed USB, CAN, CAN-FD, 10/100 MAC, and high accuracy 12-bit dual ADC with 12 channels
    Wi-Fi and Network Features:
  • Single-band 2.4 GHz b/g/n
  • Compatible with Wi-Fi 6/7 2.4 GHz band
  • WPA/WPA2/WPA3 Personal, TLS, SSL security protocols
  • Support for AP, STA, SoftAP
  • Optional full featured hardware crypto accelerator
  • U.FL connector antenna
    Other Features:
  • Package: 54-pin SMD, 24.5 x 20.5 x 2.5 mm
  • Operating voltage: 3.0 to 3.6 V
  • Operating temp: -40 to +85 ºC
    Certifications:
  • CE (EU)
  • UKCA (UK)
  • FCC (USA)
  • ISEDC (Canada)
  • MIC (Japan)
  • KC (South Korea)
  • SRRC (China)
  • NCC (Taiwan)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation
Title
Document Category
DS Number

Tools And Software

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Purchase