We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV89Y10A

WFI32E02 High Pin Count (HPC) Curiosity Board

  • WFI32E02, a 60 GPIO pin module with U.FL antenna based on the PIC32MZ-W1 Wi-Fi®  MCU SoC
  • Two mikroBUS sockets provide expanded functionality using MIKROE Click boards™
  • PICkit™ on-board USB type-C socket for power supply
  • Supports for multiple Microchip Ethernet PHY daughter boards
  • Includes two user programmable LED’s plus on-board temperature sensor, user configurable switch, reset switch, two GPIO headers, 20 pin XPRO header, PKOB4 and PTA header
  • 32 MB external SPI flash memory
  • ICSP header for connecting external debuggers such as MPLAB® ICD 5, MPLAB PICkit 4/5 and MPLAB Snap

Overview


The WFI32E02 HPC Curiosity board is an easy-to-use tool to evaluate performance of PIC32MZ-W1 and WFI32 Wi-Fi MCU family. This full featured development board supports system level prototyping and IoT cloud connectivity with voice control.

The board includes integrated headers that make it easy to connect to a variety of devices such as our XPro boards. It also supports MIKROE Click boards™ through two on-board mikroBUS™ ports.

The WFI32E02 Curiosity Board has the PICkit On-board (PKOB4) debugger based on a “ATSAME70N21B” USB Microcontroller. Additionally, it supports external debuggers, such as MPLAB REAL ICE, MPLAB ICD5 by connecting to the ICSP™ header.

Package Contents
  • WFI32E02 HPC Curiosity board
  • USB type-C cable
System Requirements

Documentation


Title
Document Id
PIC32 WFI32 High Pin Count Curiosity Board User's Guide PDF | HTML a87fbae5-2490-4e36-89c3-89feba110d3d
PIC32MZ W1 and WFI32E01 Family Data Sheet Download b7625cb2-1c16-4780-baae-29dbd1aa0d09
PIC32MZ W1 Software User Guide Download 2230fbbc-f239-4f18-9415-104949a3a540
PIC32MZ-W1 and WFI32 Application Developer's Guide Link 0c107f9d-d016-46d6-bdc1-157346452b97
Amazon Frustration Free Setup for PIC32MZ-W1 and WFI32E01 Link 9ade5e10-6a28-4aa1-89d6-0f659ac9245b
WFI32-IoT Board Azure Plug-and-Play Demo Link 4358de7d-07d4-4c8d-ba04-77aeffa7a4a1
WFI32E02 Curiosity HPC Board Hardware Design Documentation Download f725dd3c-493d-4fe7-b17f-c85dd46db970

Silicon Products

Product
Title
Product
Title
PIC32MZ1025W104132 MIPS32® M-Class Wi-Fi® MCU SoC With Industry-Leading, Low-Power Connectivity and High-Performance Crypto Acceleration PIC32MZ1025W104132 MIPS32® M-Class Wi-Fi® MCU SoC With Industry-Leading, Low-Power Connectivity and High-Performance Crypto Acceleration
WFI32E02UC Global Regulatory Certified, RF Ready, High Pin Count Wi-Fi® MCU Module With U.FL Connector and Trust&GO Security WFI32E02UC Global Regulatory Certified, RF Ready, High Pin Count Wi-Fi® MCU Module With U.FL Connector and Trust&GO Security
WFI32E02UE Global Regulatory Certified, RF Ready, High Pin Count Wi-Fi® MCU Module With U.FL Connector WFI32E02UE Global Regulatory Certified, RF Ready, High Pin Count Wi-Fi® MCU Module With U.FL Connector