We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

OBJ Card Reader


OBJ Card Reader:


USB2223: Note, the included software installer in the "DFU and Driver Package" does not include the Microsoft hotfix for proper XP SP1 operation of the Icon Changer application. Users should upgrade to XP SP2.

 
USB2224: Note, the included software installer in the "DFU and Driver Package" does not include the Microsoft hotfix for proper XP operation of the Icon Changer application. It is also included in XP SP2


USB2227: Note, the included software installer in the "DFU and Driver Package" does not include the Microsoft hotfix for proper XP operation of the Icon Changer application. It is also included in XP SP2

Note: Due to increased size the software installer is supplied in a separate package and is no longer included in the Driver and Utility Package.


USB2228: Note, the included software installer in the "DFU and Driver Package" does not include the Microsoft hotfix for proper XP operation of the Icon Changer application. It is also included in XP SP2

Note: Due to increased size the software installer is supplied in a separate package and is no longer included in the Driver and Utility Package.


USB2230 Card Reader Only: Note, the included software installer in the "DFU and Driver Package" does not include the Microsoft hotfix for proper XP operation of the Icon Changer application. It is also included in XP SP2. Also note that this firmware WILL NOT DFU into any existing 2230 System. Future 2230CR releases can be DFU'd once a version on or later than V473 has been installed.

OBJ Card Reader


Title
Date
USB2223 DFU and Driver Package v365 22 Mar 2005 Download
USB2223 Firmware v365 30 Nov 2004 Download
USB2224 DFU and Driver Package v438 24 Jun 2005 Download
USB2224 Firmware v438 24 Jun 2005 Download
USB2227 Driver and Utility Package v558 27 Sep 2007 Download
USB2227 Firmware v558 27 Sep 2007 Download
USB2227 Software Installer v558 26 Sep 2007 Download
USB2228 Driver and Utility Package v558 27 Sep 2007 Download
USB2228 Firmware v558 27 Sep 2007 Download
USB2228 Software Installer v558 26 Sep 2007 Download
USB2230 Driver and Utility Package v523 28 Feb 2007 Download
USB2230 Firmware v523 28 Feb 2007 Download
USB224X + USB225X FW-06 Revision History 26 Apr 2012 Download
USB224X + USB225X v68 Release Package 27 Jan 2009 Download
USB97C210 DFU and Driver Package v250 23 Dec 2003 Download
USB97C210 Firmware v250 23 Dec 2003 Download
USB97C223 DFU and Driver Package v360 22 Mar 2005 Download
USB97C223 Firmware v360 17 Sep 2004 Download