Part Number: DM320114

DM320114 - SAMA5D3-ETHERNET DEVELOPMENT SYSTEM


  • Connect to a variety of Ethernet Switch and PHY Daughter Cards
  • SAMA5D3 processor with external memory
  • ECC508 security encoder
  • Pre-installed Linux and Ethernet Drivers
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The Microchip SAMA5D3 Ethernet Development System board (EDS) board is an MPU-based platform for evaluating Ethernet switch and PHY products. Compatible switch and PHY evaluation boards connect to the EDS board via either an RGMII connector or an RMII connector. These daughter boards are available separately. The EDS board is not intended for stand-alone use and has no Ethernet capabilities when no daughter board is connected.

The SAMA5D3 EDS board comes with pre-installed Linux and Ethernet drivers. When mated to a switch evaluation board, the included software can run protocols, such as RSTP, DHCP, and PTP (1588). Users can also access registers and statistics counters in the PHY or switch, set up VLAN and other configurations in a switch, and perform traffic testing to/from the MCU. Source code is available for download from the website for this board, and users may modify and append to it for their needs.

This board is built around a Cortex®-A5-based processor on-board SDRAM and Flash memory, two Ethernet MACs (one gigabit and one 100 Mbit), three USB ports, an SD card slot, and a Serial UART interface. It is similar to the SAMA5D3 Xplained Evaluation Board (SAMA5D3-XPLD), but with the PHYs removed and replaced by the RMII and RGMII connectors. The two boards share the same development environment.

Documentation


Title
Document Id
SAMA5D3 Ethernet Development System Users Guide Download a3a8db3c-dd31-4e28-a6b0-c3dfc26d787e
SAMA5D3 Ethernet Development System Design Files, Altium Download 0c825a04-a0e1-48e9-b070-2f9e95eebd18
SAMA5D3 Ethernet Development System Gerber Files Download 8168d01d-9b33-45ff-9006-dea356b75962
SAMA5D3 Ethernet Development System Schematics, PDF Download a60f4ef7-834d-4bf1-8003-d1e013226556
SAMA5D3 Ethernet Development System Bill of Materials Download 143a8ef5-168b-4268-8b04-c8552d81ec90
SAMA5D3 Ethernet Development System Users Guide Download a9d44dba-55d1-46ae-9ca8-b397a8efc86c
microchip-buildroot-external-for-linux-on-github Link 830b1d8d-972b-492b-83d1-743922f37d28
SAMA5D3 Ethernet Development System Nand Flash Download 62dbaad9-1c32-475e-bf61-72cc5c39d25f
SAMA5D3 Ethernet Development System SD Card Image Download 9f310074-cf3b-47ab-9662-83afd3a4ee24

Software


Title
Date
KSZ9897, KSZ9567, KSZ9477 and KSZ8567 Linux Driver and Library Files 02 Dec 2024 Link