Part Number: EV35M06A

EVB-VSC8541-EDS

  • Pin strapping configuration switches 
  • On Board LDO Regulators for all supplies needed for VSC8541
  • 10/100/1000 Cu Magnetic Jack Interface
  • 25MHz Crystal
  • MDIO/MDC Management config jumpers
  • Power from Host or External 3.3v Input

Overview


The EVB-VSC8541-EDS evaluation board is a plug-in daughter card that interfaces directly with a mating Microchip host processor or controller board, such as the SAMA5D3 Ethernet Development System (EDS) board, as well as a USB bridge board (EVB-LAN7801-EDS) and a PCIe® bridge board (EVB-LAN7431-EDS).

It features the VSC8541, a highly integrated networking device that incorporates a 10/100/1000BASE-T physical layer transceiver (PHY). The board’s PHY port is connected to an RJ45 Ethernet jack with integrated magnetics, and the PHY’s RGMII connections are brought out to a high-speed (HS) multi-pin connector.

Together, the EVB-VSC8541-EDS and the EDS base board provide a highly flexible platform for evaluation of PHY features using their internal memory registers and the management interface.

Documentation


Title
Document Id
EVB-VSC8541-EDS Evaluation Board User’s Guide Download b7a47f06-0830-48d6-b413-8b2622861a03
EVB-VSC8541-EDS Schematic Download 1d959da1-0505-4dea-a405-8277633c6407
EVB-VSC8541-EDS BOM Download 9f04ec5c-b41e-4bc9-be9b-93bf97a5fc4b
EVB-VSC8541-EDS Design Files Download add158bd-2889-4c9b-8306-5f888b14f22f

Software


Title
Date
LAN7431-VSC8541 EEPROM Download 24 May 2023
LAN7801-VSC8541 EEPROM Download 24 May 2023

Silicon Products

Product
Title
Product
Title
VSC8541 1 Port GbE Cu PHY with SyncE, (R/G/RG)MII VSC8541 1 Port GbE Cu PHY with SyncE, (R/G/RG)MII