We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV11S96A

EVB-LAN9354-RMII


  • High-performance 3-port Ethernet Switch
  • IEEE 1588v2 Hardware Time Stamping
  • IEEE 802.3az Energy Efficient Ethernet
  • Wake On LAN
  • Per-port IEEE 802.1Q VLAN support (up to 16 VLAN groups)
  • IGMP v1/v2 monitoring for multicast packet filtering
  • Virtual PHY
  • Integrated regulators require a single 3.3V supply

Overview


Microchip’s LAN9354-RMII (EV11S96A) daughter board utilizes the LAN9354 high-performance, small-footprint, full-featured 3-port managed Ethernet switch and a 2 port Base-TX MAGJACK connector. It is designed for easy development of RMII Ethernet control applications when plugged into the PIC32 compatible Starter Kits listed below.

  • PIC32MZ EC Starter Kit
  • PIC32 Ethernet Starter Kit II

Visit the SAMA5D3 Ethernet Development System page for links to the Linux collateral.

Documentation


Title
Document Id
EV11S96A BOM Download b3d419de-dca1-4d2e-a148-f5f5e2dbd44c
EV11S96A Gerbers Download 3ef15ec0-67e2-41d0-98af-8995f8a22ee4
02-00531-R1-D Schematic Download 58d05d50-ebeb-44ca-b8c1-2149f3fbd811
03-00531-R1 Board Schematic Download 5207226d-fb5a-49c0-8b0f-3861d87c57ac
04-11627-R1-D Schematic Download c43b971e-e352-4875-9ea2-396f22387746

Silicon Products

Product
Title
Product
Title
LAN9354 3-Port 10/100 Managed Ethernet Switch with RMII LAN9354 3-Port 10/100 Managed Ethernet Switch with RMII