Part Number: EVB-KSZ9893

EVB-KSZ9893 - KSZ9893 PLUG-IN EVALUATION BOARD


  • Two integrated Magnetic Jacks
  • Two Dual-LEDs to provide link status
  • Pin Strapping Configuration via jumpers
  • GPIO Signal headers support IEEE 1588 Precision Timing Protocol (PTP)
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The EVB-KSZ9893 evaluation board is a plug-in card that interfaces directly with a mat- ing Microchip host processor or controller board, such as the SAMA5D3 Ethernet Development System (EDS) board. It features the KSZ9893, a highly integrated net- working device that incorporates a layer-2+ managed Gigabit Ethernet switch, two 10BASE-T/100BASE-TX/ 1000BASE-T physical layer transceivers (PHYs) and associated MAC units, and one MAC port configured as the RGMII interface. The board’s two PHY ports are connected to RJ45 Ethernet jacks with integrated magnetics, and the RGMII MAC interface is brought out to a high-speed multi-pin (HS) connector.

Together, the EVB-KSZ9893 and the SAMA5D3-EDS provide a highly-flexible platform for evaluation of basic PHY/Switch features via static Control-Status Registers (CSRs) and development of firmware for advanced MAC/Switch features that require interaction with upper network layers (for example, RSTP/MSTP).

Documentation


Title
Document Id
KSZ9893R Data Sheet Download 57943d53-19ba-408a-b993-7689d6dabb85
EVB-KSZ9893 Evaluation Board Design Files, Altium Download a0c6191f-40a0-44e0-9f7b-d8d958bd17d8
KSZ9893R Silicon Errata and Data Sheet Clarification Download a24425f0-9429-44b0-a01d-e054bf95fefd
EVB-KSZ9893 Evaluation Board User Guide Download 2c8309e8-0f79-40bd-b814-150b7ed63b06
KSZ9893RNX Hardware Design Checklist Download 9159b1b7-2f01-462b-b5ec-bebf035d99a6
KSZ9893R IBIS Model Download f8669007-68b0-4895-b173-f7be6868b542
EVB-KSZ9893 Evaluation Board Bill of Materials Download 1c3fc46a-e136-4c6a-ac7d-5628d25fbc12
EVB-KSZ9893 Evaluation Board Schematic Download f52509b4-91c1-4bae-9b43-110bf5121a1b