We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV03V90A

EVB-LAN8830 Evaluation Board


  • Modular EDS Card enabling PC Based (via the EVB-LAN7431-EDS PCIe to RGMII Networking adapter) or Embedded Processor based (via the SAMA5D3 EDS Board) development
  • Linux Drivers available on GitHub 
  • LAN8830 features include:
  • EtherSynch® technology IEEE 1588v2
  • Energy-detect power-down mode for reduced power consumption when cable is not attached
  • Energy Efficient Ethernet (EEE) support with Low-Power Idle (LPI) mode and clock stoppage for 100BASE-TX/1000BASE-T and TX amplitude reduction with 10BASE-Te option
  • Wake-On-LAN (WOL) support with robust custom-packet detection
  • Five programmable LED outputs for link, activity and speed
  • Single (3.3v) Supply Operation

Overview


The LAN8830 Ethernet Development System (EDS) Daughter card is designed to enable modular attach to host boards with the EDS interface such as EVB-LAN7431-EDS PCIe to RGMII Networking adapter to enable PC based evaluation. 

The LAN8830 is a completely integrated triple-speed (10BASE-T/100BASE-TX/1000BASE-T) Ethernet physical-layer transceiver for transmission and reception of data on standard CAT-5 as well as CAT-5e and CAT-6 unshielded twisted pair (UTP) cables. The LAN8830 offers the industry-standard GMII/MII (Gigabit Media Independent Interface/Media Independent Interface) for connection to GMII/MII MACs in Gigabit Ethernet processors and switches for data transfer at 1000 Mbps or 10/100 Mbps. An optional RGMII (Reduced Gigabit Media Independent Interface) mode is also provided, allowing the device to provide additional GPIOs.

The device supports source or client modes for ordinary and boundary clock operations and a transparent clock per the IEEE Std 1588-2008 specification. End-to-end and peer-to-peer link delay mechanisms are supported as are one-step and two-step operations.

Package Contents

LAN8830 EDS Daughter Card

Documentation


Title
Document Id
EVB-LAN8830 Design Files Download 2fd593d1-3df4-4518-905d-1aa1c74a6e5a
EVB-LAN8830 Evaluation Board User's Guide Download b4c0e9f6-608d-41c3-994d-7ea7d37c0661

Silicon Products

Product
Title
Product
Title
LAN8830 Gigabit Ethernet Transceiver with RGMII Support LAN8830 Gigabit Ethernet Transceiver with RGMII Support
LAN8831 Gigabit Ethernet Transceiver with RGMII/GMII Support LAN8831 Gigabit Ethernet Transceiver with RGMII/GMII Support