We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC47H23A

T10 XPLAINED PRO EXTENSION KIT


  • 4 mutual capacitive touch buttons
  • 1 mutual capacitive slider (4 segments)
  • support for Boosted capacitive sensing
  • LEDs to indicate button status and slider position
  • LED Driver: MCP23017

Overview


Microchip T10 Xplained Pro kit is an extension board that enables easy evaluation of the Touch library for mutual sensing. The kit demonstrates water tolerance, speed, noise immunity, Boost Mode on 4 touch buttons and a 4 segment slider.

The board supports capacitive mutual sensing in conjunction with:

  • Xplained Pro MCU boards
  • Curiosity Nano MCU boards.

To connect  to  CNANO MCU boards please use either the CNANO Touch adapter board (AC80T88A) or the Curiosity Nano Base for Click boards™ (AC164162).

The T10 supports Boost Mode Capacitive Touch sensing - enabling you to double SNR or cut down your touch scan time by factor 4 - available via selected MCUs.

Please find FW examples projects (with the guidance with adapter board to use) in MCC, Harmony 3 or START).

Package Contents
  • T10 board with XPRO female connector

Documentation


Title
Document Id
T10 Xplained Pro User's Guide Download c7a7d71f-c9c4-4a48-ab0e-28c6f8a9191e
T10-Xplained-Pro_Design-Documentation Download b83dae31-a81e-4fca-b7b6-8e1e016e11eb
Curiosity Nano Touch Adapter Pin Configurator Tool on Microchip gitgub Link 085a1c82-dbaf-497a-b29c-8efc6f6bbad9