Part Number: DM164144

PIC16F18446 CURIOSITY NANO

  • PIC16F18446 microcontroller
    • One mechanical user switch
    • One yellow user LED
    • 32.768kHz crystal for accurate timing and clock application, ~20 ppm
  • On-board debugger
    • Board identification in Microchip MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual COM port (CDC)
    • One logic analyzer channel (DGI GPIO)
  • USB powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 2.3 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current
  • Supported with application examples in MCC

Overview


With full program and debug capabilities, the PIC16F18446 Curiosity Nano evaluation kit offers complete support for your next design. 

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC16F18446.  MCC is a free, graphical programming tool to configure the  rich set of  peripherals and functions specific for your application.  

Package Contents

PIC16F18446 Curiosity Nano evaluation board

Documentation


Title
Document Id
PIC16F18446 Curiosity Nano Hardware User Guide PDF | HTML ce731788-51a7-4a6c-96ce-6f2e4c2aa37a
PIC16F18446 Curiosity Nano Schematics Download 5da797e8-d6fd-45bb-a696-7d6e62ef8482
PIC16F18446 Curiosity Nano Pinout Download a5281f9b-13cc-4d8d-a996-afa502c23618
PIC16F18446 Curiosity Nano Design Documentation Download 9da65ce8-c3f2-450e-9bc4-107159fcbe36
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56