We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV50J96A

ATTINY3217 CURIOSITY NANO EVALUATION KIT

  • ATtiny3217 microcontroller
  • One mechanical user switch
  • One yellow user LED
  • On-board debugger
    • Board identification in Atmel Studio/Microchip MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • Two logic analyzer channels (Debug GPIO)
  • USB powered or externally powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current


Overview


Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the ATtiny3217 Curiosity Nano Evaluation Kit offers complete support for your next design.

Use either Atmel Studio 7 or MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools, Atmel START and MPLAB Code Configurator (MCC), allow you to intuitively program the target MCU.

Package Contents
  • ATtiny3217 Curiosity Nano evaluation board
  • Two 100mil, 1x17 pin header strips

Documentation


Title
Document Id
ATtiny3217 Curiosity Nano User Guide PDF | HTML 57e49585-1c13-4cc8-a87c-193a7e3be637
ATtiny3217 Curiosity Nano Schematics Download b14153ee-bb3e-4e12-8fe6-0b6de5a8a1b5
ATtiny3217 Curiosity Nano Pinout Download 2bf13a00-2075-43f3-9e09-de54b33b9a41
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56
ATtiny3217 Curiosity Nano Design Documentation Download 7d5b40b4-3deb-4074-aea4-7b2d7ee4e62e
ATtiny3217 Curiosity Nano Altium Project Download f0ca0982-952b-49d2-aa65-ad6ad48f9d5e