We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM182028

PIC18F47K42 CURIOSITY NANO EVALUATION KIT

  • PIC18F47K42 microcontroller
    • One mechanical user switch
    • One yellow user LED
  • On-board debugger
    • Board identification in Microchip MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual COM port (CDC)
    • One logic analyzer channel (DGI GPIO)
  • USB powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 2.3 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current

Overview


PIC18F47K42 Curiosity Nano Evaluation Kit

Package Contents
  • PIC18F47K42 Curiosity Nano evaluation board
  • Two 100mil, 1x24 pin header strips

Documentation


Title
Document Id
PIC18F47K42 Curiosity Nano Schematics Download 6266a990-1d0c-45e4-8059-c4f8757c5dcf
PIC18F47K42 Curiosity Nano Hardware User's Giude PDF | HTML a74b8664-0e03-48bd-9670-b3e993c28fc6
PIC18F47K42 Curiosity Nano Design Documentation Download 2de0fca0-73b7-4c47-886c-3ddc88074936
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56