We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC80T88A

CURIOSITY NANO TOUCH ADAPTER


Curiosity Nano footprint.

  • One power LED
  • Two Xplained Pro Extension header
  • Power options
    • USB powered from the Curiosity Nano kit
    • Alternative external power input such as Battery powered

Overview


The Microchip Curiosity Nano Touch Adapter is a hardware extension platform to ease the connection between Curiosity Nano MCU Evauation Boards and Xplained Pro Touch Extension Boards.

The Curiosity Nano Touch Adapter physically bridges from the Curiosity Nano MCUs kits to the XPRO connected touch extension boards, such as:

  • QT7 Xplained Pro Extension Kit  (ATQT7-XPRO) -  buttons, slider, self capacitive sensing
  • QT8 Xplained Pro Extension Kit (AC164161) - 2D touchpad
  • T10 Xplained Pro Extension Kit (AC47H23A) - buttons, slider, mutual capacitive sensing, Boost Mode Touch
Please use the Curiosity Nano Touch Adapter Pin Configurator tool for an complete pin for pin overview how to connect 8bit / 16bit / 32bit MCU Curiosity Nano boards to touch extension boards. Please find this compelling and time saving guide in the DOCUMENT section below as well.

Its similar in purpose as the Curiosity Nano Base for Click boards™ (AC164162) yet focused on touch extension boards.

Please be aware that below selection of Related Tools is selection - not showing all supported boards. Every Curiosity Nano MCU evaluation board with touch support through Micrchip Code Configurator is supported.

Package Contents
  • One Curiosity Nano Touch Adapter evaluation kit
  • Two 28-pin female headers
  • Two 28-pin male headers

Documentation


Title
Document Id
Curiosity Nano Touch Adaptor Kit User's Guide PDF | HTML 9b3c732c-b694-432c-a52c-d8a53b4dc3a9
Curiosity Nano Touch Adapter Pin Configurator Tool on Microchip gitgub Link 085a1c82-dbaf-497a-b29c-8efc6f6bbad9
Curiosity Nano Touch Adapter Design Documentation Download a94189dc-347c-4363-9fee-3e17b6b824c6
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15