Part Number: TP90W84A

Bluetooth LE Air Sniffer USB Dongle


  • Compatible with Bluetooth® Low Energy 5.2
  • USB Type A connector
  • Dimensions: 2.0" x 0.83" x 0.3" (50.8 mm x 21.1 mm x 7.6 mm)

Overview


This dongle is a low-cost, compact device designed for Bluetooth Low Energy (LE) communication analysis in real-world environments. It provides a convenient and portable solution for developers to monitor and debug Bluetooth devices with real-time packet capture.

The tool is supported by an accompanying capture plugin that seamlessly integrates with Wireshark. Wireshark's extensive filtering and analysis capabilities empowers users to inspect and decode captured packets, visualize data exchanges and detect potential security vulnerabilities.

This integration facilitates comprehensive debugging and security assessment, making it a valuable, cost-effective tool for ensuring the reliability and security of Bluetooth LE applications in practical deployments.

Package Contents

1 x USB dongle

System Requirements

Documentation


Title
Document Id
Bluetooth Low Energy Sniffer User Guide PDF | HTML 0cf9ce85-0072-46ef-b7b6-c575f83b17f0
TP90W84A Regulatory Approval Documentation Download aa5dd276-24e8-4e84-8352-def578e9800e
China RoHS Declaration TP90W84 Download 7b5742eb-c8c5-4f4f-93ca-54fefb72f503
EU REACH Statement TP90W84 Download 37d28ac2-b949-4502-9c79-488fae04481f

Software


Title
Date
Microchip BLE Sniffer Package Download 09 May 2024