Part Number: EV96B94A

PIC32CX-BZ2 and WBZ451 Curiosity Development Board

  • WBZ451PE Bluetooth® Low Energy (LE) and Zigbee® module
  • USB or Li-Po battery powered
  • On-board programmer/debug circuit using PKoB4 based on SAME70 MCU
  • MCP73871 Li-Ion/LiPo battery charger with power path management
  • mikroBUS™ socket to expand functionality using MIKROE Click board™ add-on boards
  • RGB LED connected to pulse width modulation (PWM)
  • One reset switch
  • One user configurable switch
  • One user LED
  • 32.768 kHz crystal
  • SST26VF064B, 64-Mbit external QSPI flash memory
  • MCP9700A, low power analog voltage temperature sensor
  • 10-pin ARM serial wire debug (SWD) header for external programmer/debugger
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The PIC32CX-BZ2 and WBZ451 Curiosity Development Board, based on the WBZ451PE module, is the best development platform for evaluating the PIC32CX-BZ family of MCUs. It comes preconfigured with an out-of-the-box multi-protocol demo application and features a temperature sensor, a current measurement header, an RGB LED and a MIKROE mikroBUS socket to attach a plethora of sensors and add-on boards.

The PIC32CX-BZ2 and WBZ451 Curiosity Board:

  • Offers integrated programming/debugging features using the PICkit On-board 4 (PKOB4) debugger interface
  • Requires only a Micro USB cable to power-up and program the board
  • Includes a mikroBUS Clickheader, which helps the users to expand the functionalities by connecting to various MIKROE mikroBUS™ Click board™ add-on boards
  • Performs rapid prototyping utilizing the Bluetooth LE and Zigbee-enabled RF module

The PIC32CX-BZ2 and WBZ451 Curiosity Board supports a variety of applications:

  • Wireless lighting
  • Home automation or Internet of Things (IoT)
  • Industrial automation
  • Other Bluetooth LE or Zigbee-related applications

Documentation


Title
Document Id
WBZ451 Curiosity Board User Guide PDF | HTML 9754254c-39ff-4128-8030-777134ad2fc7
Getting Started with PIC32CX-BZ2 and WBZ451 Curiosity Board Link 2bb84798-851f-4baf-a8a0-e71df9f86d92
WBZ451 Curiosity Board Hardware Design Documentation R7.zip Download a82d19ce-2abd-4aa8-96e2-fab5f250e841
China RoHS Declaration EV96B94A Download 9761b33c-4618-4fb5-8508-7b1b5526d8ae
EU Reach EV96B94A Download 1452ad18-4fe4-428f-8c50-5bd4bf571ac1
Regulatory Approval Certification EV96B94A Download b339d53c-3662-49e6-b019-b56786670623

Silicon Products

Product
Title
Product
Title
WBZ451PE Global Regulatory Certified, RF-Ready Multi-Protocol MCU Module With PCB Antenna WBZ451PE Global Regulatory Certified, RF-Ready Multi-Protocol MCU Module With PCB Antenna
WBZ451UE Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With U.FL Connector WBZ451UE Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With U.FL Connector
PIC32CX1012BZ25048 ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 (125 °C) Qualification PIC32CX1012BZ25048 ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 (125 °C) Qualification