Part Number:
Quantity:
Price per Unit (in USD):
Total Amt:
The RNBD451 Add-on Board is an efficient low-cost development platform to evaluate and demonstrate the features, capabilities and interfaces of our Bluetooth LE module, RNBD451PE. The add-on board is compliant to the mikroBUS standard and includes an on-board MCP2200 USB-to-UART converter enabling out-of-box evaluation with no other hardware requirements.
The RNBD451 Add-on Board offers:
The RNBD451 Add-on Board supports a wide range of applications: