Part Number: EV65D15A

RNBD350 Add-on Board

  • RNBD350PE plug-and-play, Bluetooth® Low Energy (LE) module for RTOS and Linux platforms
  • mikroBUS™ add-on board header for integration with host boards
  • USB or host board-powered at 3.3 V
  • Control interface over UART with ASCII or HCI commands
  • USB-to-UART converter enables fast evaluation
  • LEDs for power and status/event indication
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The RNBD350 Add-on Board is an efficient low-cost development platform to evaluate and demonstrate the features, capabilities and interfaces of our Bluetooth LE module, RNBD350PE. The add-on board is compliant to the mikroBUS standard and includes an on-board MCP2200 USB-to-UART converter enabling out-of-box evaluation alongside the Microchip Bluetooth Data App (iOS® and Android™).

The RNBD350 Add-on Board offers:

  • An easy-to-use platform to speed up design concepts to market with:
    • mikroBUS add-on board header for integration with RTOS and Linux host boards
    • USB Type-C® interface for immediate evaluation, and development on PC
  • Wi-Fi® coexistence support with PTA
  • Support for microcontroller (MCU) integration with MPLAB® X Tools and MPLAB Harmony v3 Example Applications
  • Small, low-cost form factor

The RNBD350 Bluetooth LE module supports a wide range of applications including:

  • Internet of Things (IoT)
  • Industrial automation
  • Home automation
  • Monitoring and diagnostics
  • Access control
  • Mobile phone interfaces

Documentation


Title
Document Id
RNBD350 Add-on Board User’s Guide PDF | HTML 61306f01-a00e-468f-9d04-cf300b5018a2
EV65D15A RNBD350 Add On Board Regulatory Approval Documentation Download cd72c863-b9ab-46a4-a4e5-1fc2850c305c
RNBD350 Add-on Board Hardware Design Document V2.0 Download bc6ab5a4-d135-4411-b653-db2090e87cd4
RNBD350 Application Developer's Guide Link 0a41846f-0eac-4aac-9f11-2b1baf083f3c
RNBD350 Application Examples Link 053e63f8-49c9-411c-a470-1fcbfec93932
China RoHS Declaration EV65D15A Download b7cafa9f-ea8a-4cb7-b5d0-7e824e32b14e
EU REACH Statement EV65D15A Download aa624654-daa0-4aba-91fe-421946b6b642

Silicon Products

Product
Title
Product
Title
RNBD350PE Plug-and-Play Bluetooth® Low Energy Module RNBD350PE Plug-and-Play Bluetooth® Low Energy Module
RNBD350UE Plug-and-Play Bluetooth® Low Energy Module RNBD350UE Plug-and-Play Bluetooth® Low Energy Module