Part Number: EV19J06A

PIC32CX-BZ3 and WBZ35x Curiosity Board

PIC32CX-BZ3 and WBZ35x Curiosity Board Features:

  • WBZ351 multi-protocol, MCU module with PCB antenna based on the PIC32CX-BZ3 family of SoCs
  • Xplained Pro header interface
  • mikroBUS socket
  • RGB LED (PWM driven)
  • Ambient analog voltage temperature sensor
  • User button and LED
  • On-board programmer/debugger circuit
  • External 32.768 kHz crystal
  • 64 Mbit QSPI flash
  • Li-Po battery management and charger

Overview


This development kit is an all-in-one platform that you can use to evaluate the PIC32CX-BZ3 SoCs and WBZ35x modules.

They are general purpose, low-cost, 32-bit wireless MCUs with:

  • ARM® Cortex® M4F core
  • Ultra-low power 2.4 GHz transceiver enabling Bluetooth® Low-Energy (LE) 5.2 and Zigbee® 3.0 connectivity
  • Hardware-based security accelerator (secure boot)
  • Capacitive touch

The PIC32CX-BZ3 and WBZ35x Curiosity board is preconfigured with an out-of-the-box sensor application that demonstrates Bluetooth LE. You can also evaluate the CVD Touch functionality by adding the QT7 Xplained Pro extension kit. Additional Bluetooth and Zigbee application examples are available in MPLAB® Harmony v3.

The PIC32CX-BZ3 and WBZ35x Curiosity Board includes:

  • Integrated programming/debugging features using the PICkit On-board 4 (PKOB4) debugger interface
  • mikroBUS header providing expanded functionality using MIKROE Click boards™
  • Xplained Pro header to interface with extension boards including the QT7 Xplained Pro extension kit (for evaluating touch capability)
  • Micro USB cable for powering and programming the board

The PIC32CX-BZ3 and WBZ35x Curiosity Board supports a variety of Bluetooth and Zigbee applications including:

  • Home automation or Internet of Things (IoT)
  • Industry 4.0
  • Smart building
  • Automotive control

Getting Started: PIC32CX-BZ3 and WBZ35x Curiosity Board User's Guide

Package Contents

This development kit includes:

  • 1 x PIC32CX-BZ3 and WBZ35x Curiosity Board
  • 1 x micro USB cable
System Requirements

MPLAB® X IDE v6.15 (or later)

Documentation


Title
Document Id
PIC32CX-BZ3 and WBZ35x Family Data Sheet PDF | HTML 2b0e8fda-562b-488d-a7a7-8fc5e8772d81
PIC32CX-BZ3 Family Silicon Errata PDF | HTML 6f5a0efd-9b18-4c12-b74a-04ed051db210
WBZ351 Curiosity Board User's Guide PDF | HTML 69f97bd3-3d8b-4f24-aabf-1a4e40d6afcc
WBZ351 Curiosity Board Design Package Download eb113b62-73a3-4fb0-af16-d55d8962a29a
EV19J06A Regulatory Approval Documentation Download 0848464a-5a0d-45c4-bf04-359dfab0678c
EV19J06A China RoHS Declaration Download ba737fac-ec36-420d-8e63-181657b3de51
EV19J06A EU Reach Download 2ad4f879-62b7-44e6-9a99-dd419c0791b7

Silicon Products

Product
Title
Product
Title
WBZ351PE Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With PCB Antenna, Advanced Security and Robust Analog WBZ351PE Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With PCB Antenna, Advanced Security and Robust Analog
WBZ351UE Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With U.FL Antenna, Advanced Security and Robust Analog WBZ351UE Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With U.FL Antenna, Advanced Security and Robust Analog
PIC32CX5109BZ31048 ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 Qualification, Advanced Security and Robust Analog PIC32CX5109BZ31048 ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 Qualification, Advanced Security and Robust Analog