Part Number: MA330051-2

DSPIC33CK64MC105 INTERNAL OP AMP MOTOR CONTROL PIM


  • dsPIC33CK64MC105-I/PT (48-pin TQFP) based PIM
  • Uses the internal op amps located on-chip, for use with the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2], MCHV-3 [DM330023-3] boards


Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This Plug-in Module (PIM) features a 48-pin dsPIC33CK64MC105 Digital Signal Controller (DSC) and can be used for evaluation of the dsPIC33CK64MC10x and dsPIC33CK32MC10x devices. It is designed to use the internal op amps located on-chip for use with the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2] and MCHV-3 [DM330023-3] development boards.

Package Contents
  • dsPIC33CK64MC105 Internal OpAmp Motor Control PIM

Documentation


Title
Document Id
dsPIC33CK64MC105 Motor Control Plug-In Module (PIM) Information Sheet for Internal Op Amp Configuration Download 1786d981-188d-450b-942b-6daaa9c16138