Part Number: DM330021-2

DSPICDEM™ MCLV-2 DEVELOPMENT BOARD (MOTOR CONTROL LOW-VOLTAGE)


Motor Control Interfaces: 

  • Three-phase inverter bridge with a power rating of 48V/10A (with TC1 modifications)
  • Ability to use internal op amps found on certain dsPIC33E/C and PIC32MK devices  
  • Hall sensors/quadrature encoder interface for sensored motor control 
  • Phase voltage feedback for sensorless BEMF control  
  • DC bus current sense resistor for single-shunt vector control 
  • Phase current sense resistors for dual-shunt vector control 
  • Overcurrent protection 
  • Input/output control switches 
  • Potentiometer for speed input
  • LED indicator for PWM outputs


Power Supply Connectors: 

  • Auxiliary power tab “fast-on” connectors for the controller and power stage 
  • 24V power input connector for the controller 
  • Dedicated power input connector for the power stage

 

Communication Interfaces: 

  • CAN interface port 
  • LIN interface port 
  • UART communication via USB 
  • UART communication via RS-232


Programming Interfaces

  • ICSP™ connector for programming a dsPIC® DSC device 
  • RJ11 connector for programming a dsPIC® DSC device 
  • ICSP™ connector for programming the PIC18LF2450 USB to UART bridge

Full Backwards Compatibility with the original MCLV

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing 3-phase sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) control applications.  The board supports Microchip’s 100-pin motor control Plug-In-Modules (PIMs) for the dsPIC33C, dsPIC33E and dsPIC33F Digital Signal Controllers (DSCs) and also for the PICM32MK and ATSAME70 families.  The board supports the use of the internal on-chip op amps found on certain dsPIC® or PIC32MK devices, or the external op amps provided on the MCLV-2 board.  A dsPIC33EP256MC506 Internal Op Amp PIM (MA330031) is included with the board. The board is capable of controlling motors rated up to 48V and 10A (with TC1 modifications), with multiple communication channels such as USB, CAN, LIN and RS-232.  The MCLV-2 replaces and is fully backwards compatible with the original MCLV (DM330021).

Package Contents
  • dsPICDEM™ MCLV-2 Development Board
  • dsPIC33EP256MC506 Internal Op Amp PIM
  • Matrix board to configure the MCLV-2 for internal, on-chip op amp use
  • Matrix board to configure the MCLV-2 for external, on-board op amp use

Documentation


Title
Document Id
HURST Series NT DYNAMO® Brushless DC Permanent Magnet Motor Datasheet Download 157765a3-8206-42e9-bb6a-d745f46c8b68
Hurst DMA0204024B101 BLDC Motor DataSheet Download bff4525b-93e0-49c3-bbaf-92677df65005
dsPICDEM MCLV-2 (DM330021-2) Development Board User's Guide Download d66a0241-65fd-4eff-af9f-a684032c135d
Technical Notice ETN 33 Download a484dc08-6435-44a8-a5a7-3cb1332d97d7
Hurst DMB0224C10002 BLDC Motor DataSheet Download 0d9677cd-948b-47ab-9536-42c2ba951d20

Software


Title
Date
Updated USB Driver for win2k, xp, vista Download 11 Dec 2007